3.2. KernelΒΆ
- 3.2.1. Users Guide
- 3.2.1.1. Overview
- 3.2.1.2. Getting the Kernel Source Code
- 3.2.1.3. Preparing to Build
- 3.2.1.4. Configuring the Kernel
- 3.2.1.5. Compiling the Sources
- 3.2.1.6. Creating the kernel fitImage for high security device (using SDK)
- 3.2.1.7. Creating the kernel fitImage for high security device (using Kernel source)
- 3.2.1.8. Installing the Kernel
- 3.2.2. Kernel Drivers
- 3.2.2.1. ADC
- 3.2.2.2. Crypto
- 3.2.2.3. MCAN
- 3.2.2.4. GPIO
- 3.2.2.5. I2C
- 3.2.2.6. HSR PRP
- 3.2.2.7. CPSW Ethernet
- 3.2.2.8. NETCONF/YANG
- 3.2.2.9. PCIe End Point
- 3.2.2.10. PCIe Root Complex
- 3.2.2.11. PWM
- 3.2.2.12. OSPI/QSPI
- 3.2.2.13. SERDES
- 3.2.2.14. SPI
- 3.2.2.15. NAND
- 3.2.2.16. MMC/SD
- 3.2.2.17. UART
- 3.2.2.18. USB
- 3.2.2.19. Voltage & Thermal Management (VTM)
- 3.2.2.20. Watchdog
- 3.2.3. LTP-DDT Validation
- 3.2.4. FAQs