2.3. Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK Linux AM64X.

2.3.1. Processor SDK Linux AM64X 08.xx Releases

2.3.1.1. Processor SDK 08.05

  • This is the fifth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • ATF 2.8+
  • OPTEE 3.19+
  • Yocto Dunfell/3.1
  • Platforms Supported : AM64x ( Including HS-FS )

2.3.1.2. Processor SDK 08.04

  • This is the fourth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • ATF 2.7
  • OPTEE 3.18
  • Yocto Dunfell/3.1
  • Platforms Supported : AM64x ( Including HS-FS )

2.3.1.3. Processor SDK 08.02

  • This is the third release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • Third release on 5.10 kernel and 2021.01 U-boot
  • ATF 2.5
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • NAND boot, Ethernet boot, Secure Boot, ICSSG-Dual Emac

2.3.1.4. Processor SDK 08.01

  • This is the second release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • Second release on 5.10 kernel and 2021.01 U-boot
  • ATF 2.5
  • OPTEE 3.12

2.3.1.5. Processor SDK 08.00

2.3.2. Processor SDK Linux AM64X 07.03.xx Releases

2.3.2.1. Processor SDK 07.03.01

  • AM64x EVM and SK uses same u-boot binaries for booting.
  • Support to build u-boot SPL for both AM64x EVM and SK using same defconfig.

2.3.2.2. Processor SDK 07.03.00

  • This is the first release of Processor SDK Linux AM64X.