2.4.2. Linux Performance GuideΒΆ
Read This First
All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.
Name | Description |
---|---|
AM64x HS EVM | AM64x Evaluation Module rev C with ARM running at 1GHz, DDR4, DDR data rate 1600 MT/S |
AM64x SK | AM64x Evaluation Module rev E2 with ARM running at 1GHz, LPDDR4, DDR data rate 1600 MT/S |
AM64x EVM | AM64x Evaluation Module rev E1 with ARM running at 1GHz, DDR4, DDR data rate 1600 MT/S |
Table: Evaluation Modules
About This Manual
This document provides performance data for each of the device drivers which are part of the Process SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Process SDK Linux package for information on specific issues present with drivers included in a particular release.
If You Need Assistance
For further information or to report any problems, contact http://e2e.ti.com/ or http://support.ti.com/