2.2. Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM64X.
2.2.1. Processor SDK Linux AM64X 07.03.xx Releases¶
2.2.1.1. Processor SDK 07.03.01¶
- AM64x EVM and SK uses same u-boot binaries for booting.
- Support to build u-boot SPL for both AM64x EVM and SK using same defconfig.
2.2.1.2. Processor SDK 07.03.00¶
- This is the first release of Processor SDK Linux AM64X.