3.12. Machine Learning

Sitara Machine Learning toolkit brings machine learning to the edge by enabling machine learning inference on all Sitara devices (Arm-only, Arm + GPU, and Arm + specialized hardware accelerators). It is provided as part of TI’s Processor SDK Linux, free to download and use. Sitara machine learning today consists of ONNX Runtime, TensorFlow Lite, Arm NN, NNStreamer, and RNN library.

../_images/Sitara_machine_learning_stack_diagram.png

Fig. 3.7 Sitara Machine Learnining Offering

TensorFlow Lite

  • Open source deep learning runtime for on-device inference.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM6x Sitara devices).

  • Imports Tensorflow Lite models.

  • Uses TIDL import tool to create TIDL offloadable Tensorflow Lite models, which can be executed via Tensorflow Lite runtime with TIDL acceleration.

ONNX Runtime

  • Open source inference engine available from Arm.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM6x Sitara devices).

Arm NN

  • Open source inference engine available from Arm.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM6x Sitara devices).

  • Imports ONNX and TensorFlow Lite models.

  • Provides TensorFlow Lite delegate.

Arm Compute Library

  • Open source inference engine available from Arm.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM6x Sitara devices).

  • Provides highly optimized kernels for NEON (Advanced SIMD) and CPU acceleration.

  • Used as a backend to accelerate ML frameworks like Arm NN.

NNStreamer

  • Open source framework based on GStreamer for neural network pipelines.

  • Runs on all Cortex-A ARM cores (AM3x, AM4x, AM6x Sitara devices).

  • Supports many backends such as TensorFlow Lite and Arm NN.

  • Enables easy integration of ML inference into streaming pipelines.

ML inference Library

Version

Delegate / Execution provider

Python API

C/C++ API

TensorFlow Lite

2.20.0

CPU, XNNPACK, ARMNN

Yes

Yes

ONNX Runtime

1.23.2

CPU, ACL

Yes

Yes

Arm NN

26.01

ACL

Yes

Yes

Arm Compute Library

52.7.0

NA (Backend Library)

Yes

Yes

NNStreamer

2.6.0

NA (Pipeline Framework)

Yes

Yes