Processor SDK Linux for AM62x Logo
11_00_09_04
  • 1. Overview
  • 2. Release Specific
  • 3. Foundational Components
    • 3.1. U-Boot
    • 3.2. Kernel
    • 3.3. Power Management
    • 3.4. Security
    • 3.5. Filesystem
    • 3.6. Tools
    • 3.7. PRU Subsystem
    • 3.8. IPC for AM62x
    • 3.9. Graphics and Display
    • 3.10. Hypervisor
      • 3.10.1. Jailhouse
    • 3.11. Virtualization
    • 3.12. Machine Learning
    • 3.13. ARM Trusted Firmware-A
    • 3.14. OP-TEE
  • 4. How to Guides
  • 5. RTOS/NO-RTOS [MCU+ SDK]
  • 6. Demo Applications
  • 7. Documentation Tarball
Processor SDK Linux for AM62x
  • 3. Foundational Components
  • 3.10. Hypervisor
  • Edit on GitHub

3.10. Hypervisor

  • 3.10.1. Jailhouse
    • 3.10.1.1. Overview
    • 3.10.1.2. Enabling hypervisor on AM62x platform
    • 3.10.1.3. Building Jailhouse Image for AM62x platform
      • 3.10.1.3.1. Building Jailhouse Image using Yocto
      • 3.10.1.3.2. Building Jailhouse using TI SDK Installer
    • 3.10.1.4. Generate SD Card Image for Jailhouse
    • 3.10.1.5. Booting the SD Card Image
    • 3.10.1.6. Pre-built components in Jailhouse Image
    • 3.10.1.7. Jailhouse Interface
    • 3.10.1.8. Running Jailhouse Demos on AM62x
      • 3.10.1.8.1. Host Setup
      • 3.10.1.8.2. Running Linux Demo
      • 3.10.1.8.3. Run Crash Test To Detect Inmate Failure
      • 3.10.1.8.4. Adding custom demos or applications in Inmate Filesystem
      • 3.10.1.8.5. Running Shared Memory Demo
      • 3.10.1.8.6. Running Ethernet Demo
      • 3.10.1.8.7. Running Baremetal Demos
        • 3.10.1.8.7.1. Running UART Demo
        • 3.10.1.8.7.2. Running GIC Demo
    • 3.10.1.9. Memory Reservation
    • 3.10.1.10. Hardware Modules Reservation
    • 3.10.1.11. Root-cell configuration
    • 3.10.1.12. Performance
      • 3.10.1.12.1. Cache Benchmark
Previous Next

© Copyright 1995-2025 Texas Instruments Incorporated, CC-BY-SA-4.0. Revision ab05b65f. Last updated on Jun 22, 2025.