2.4.1. RT-linux 11.00 Performance Guide
Read This First
All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.
Name |
Description |
|---|---|
AM62x SK |
AM62x Starter Kit rev E2 and E3 with ARM running at 1.4GHz, DDR data rate 1600 MT/S |
AM62x LP SK |
AM62x LP Starter Kit rev E1 with ARM running at 1.25GHz, LPDDR4 data rate 1600 MT/S |
AM62SIP SK |
AM62SIP Starter Kit rev E1 with ARM running at 1.4GHz, 512MB LPDDR4 data rate 1600 MT/S |
Table: Evaluation Modules
About This Manual
This document provides performance data for each of the device drivers which are part of the Processor SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Processor SDK Linux package for information on specific issues present with drivers included in a particular release.
If You Need Assistance
For further information or to report any problems, contact https://e2e.ti.com/ or https://support.ti.com/
2.4.1.1. System Benchmarks
Stress-ng and Cyclic Test
stress-ng (next-generation) will stress test a embedded platform in various selectable ways. It was designed to exercise various physical subsystems as well as the various operating system kernel interfaces. stress-ng can also measure test throughput rates; this can be useful to observe performance changes across different operating system or types of hardware.
Cyclictest is most commonly used for benchmarking RT systems. It is one of the most frequently used tools for evaluating the relative performance of real-time systems. Some performance tests which use Cyclictest are System benchmarking, Latency debugging with tracing and approximating application performance.
Test commands used for running stress-ng and cyclictest together
stress-ng --cpu-method=all -c 4 &
cyclictest -m -Sp80 -D6h -h400 -i200 -M -q
The latencies observed with this SDK are summarized below:
Latencies |
CPU 0 |
CPU 1 |
CPU 2 |
CPU 3 |
|---|---|---|---|---|
Minimum (usec) |
5 |
5 |
4 |
4 |
Average (usec) |
7 |
5 |
6 |
6 |
Maximum (usec) |
66 |
41 |
73 |
70 |