4.2.1. AM62x SK EVM Hardware Setup
Description
The AM62x starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor, single-core Arm Cortex-R5F microcontroller (MCU) and an Arm Cortex-M4F MCU.
To know more on how to quickly start Linux on the AM62x Starter Kit EVM (SK EVM) and run out-of-box demos, you can refer AM62x Starter Kit EVM Quick Start Guide.
To know more about the hardware architecture of the AM62x SKEVM, you can refer AM62x SK EVM User’s Guide.