2.1. Release Notes
2.1.1. Overview
The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.
To simplify the end user experience, Processor SDK Linux AM62x installer provides everything needed as discussed below to create the embedded system from “scratch” :
Platform/board-support software and configuration files for Linux
U-Boot and Kernel sources and configuration files
An ARM cross-compiling toolchain as well as other host binaries and components
A Yocto/OE compliant filesystem and sources for example applications
A variety of scripts and Makefiles to automate certain tasks
Other components needed to build an embedded system that don’t fit neatly into one of the above buckets
Reference Examples, benchmarks
This release supports High Security - Field Securable (HS-FS) devices. For migration guide and other info, refer GP to HS-FS Migration Guide
2.1.2. Licensing
Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.
Linux Manifest: “/docs/software_manifest.html”
2.1.3. Release 09.02.01.10
Released on May 2024
2.1.3.1. What’s new
Processor SDK Linux AM62X Release has following new features:
LTS Refresh with Stable Kernel update from 6.1.80 to 6.1.83
Important Bug Fixes on top of Processor SDK 09.02.01.09 Release
Kernel: MMC Highspeed tuning and Performance Improvements
RT Kernel : Significant Improvements to Real-Time Linux Interrupt Latency, RT Interrupt Latencies
DDR: Stable Config Update, Single and multi-bit DDR ECC Support
Power Management: DeepSleep, MCU-Only and Partial IO mode Power Management Overview
OOB: GPU Accelerated Chromium Browser Support Chromium Browser
DM Firmware: PLL Configuration sequence updated to latest recommendation
Component version:
Kernel 6.1.83
RT Kernel 6.1.83-rt28
U-Boot 2023.04
Toolchain GCC 11.4
ATF 2.10
OPTEE 4.1
Graphics DDK 23.3
TIFS Firmware v09.02.08
DM Firmware 09.02.01.01
2.1.4. Build Information
2.1.4.1. U-Boot
u-boot
2.1.4.2. TF-A
2.1.4.3. OP-TEE
2.1.4.4. ti-linux-firmware
2.1.4.5. Kernel
Linux Kernel
Real Time (RT) Linux Kernel
2.1.4.6. Yocto
meta-ti
meta-arago
meta-tisdk
meta-edgeai
Note
meta-edgeai layer is not applicable in case of AM62SIP (i.e. am62xxsip-evm)
2.1.5. Issues Tracker
2.1.5.1. Errata Workarounds Available in this Release
Record ID |
Title |
Platform |
|---|---|---|
LCPD-37081 |
SNPS: USB2 PHY locks up due to short suspend |
am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs |
LCPD-27887 |
i2327: RTC: Hardware wakeup event limitation |
am62xx_sk-fs,am62xxsip_sk-fs,am62xxsip_sk-se,am62xx-sk |
2.1.5.2. Known Issues
Record ID |
Platform |
Title |
Workaround |
|---|---|---|---|
LCPD-37750 |
am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se |
SDK Documentation: Formatting: Spacing between Lines seems broken |
|
LCPD-37724 |
am64xx-hsevm,am62xx_lp_sk-fs |
CICD: ETH_CPSW2g_TAS_1A : TSN: TAS test failed, queue 0 did not increase |
|
LCPD-37714 |
am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se |
CAN suspend and loopback tests are failing |
|
LCPD-37653 |
am62xx_sk-fs,am62xx_sk-se |
AM62B/-P1 SK: i2c1/audio goes haywire when 2nd IO expander is added |
|
LCPD-37554 |
am62xx_sk-fs |
Update the AM625 DTS for AM62B-P1 board |
|
LCPD-37453 |
am62xx_sk-fs |
Outstanding mailbox messages prevent suspend |
|
LCPD-37418 |
am62xxsip_sk-se |
Intermittent board hang during UART boot after successfully loading tispl.bin |
|
LCPD-37417 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am68_sk-fs,am69_sk-fs,j721e-idk-gw,j721s2-evm,j784s4-evm,j722s_evm-fs |
RGX_S_FUNC_APM test is failing |
|
LCPD-37377 |
am62xx_lp_sk-fs,am62axx_sk-fs,am62axx_sk-se |
Doc: U-Boot: No documentation for OSPI NAND |
|
LCPD-37358 |
am62xx_lp_sk-fs |
Eth: TCP bidir tests failing in CI |
|
LCPD-37355 |
am62xx_sk-fs |
Watchdog timer cannot be pet |
|
LCPD-37342 |
am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62pxx_sk-fs |
cpufreq: schedutil: constant switch between CPU OPPs |
|
LCPD-37321 |
am62xx_lp_sk-fs |
suspend-to-RAM wakeup by plugging in USB device is not reliable |
|
LCPD-37226 |
am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am43xx-gpevm,am43xx-hsevm,am437x-idk,am437x-sk,am571x-idk,am572x-idk,am574x-idk,am574x-hsidk,am57xx-evm,am57xx-beagle-x15,am57xx-hsevm |
Update Ubuntu Host version in Linux documentation |
|
LCPD-37210 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se |
MMC driver runtime_pm support |
|
LCPD-37209 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se |
USB driver runtime_pm support |
|
LCPD-37208 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se |
CPSW driver runtime_pm support |
|
LCPD-37141 |
am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62pxx_sk-fs |
AM62x: Sync up USB R5 defconfigs with main R5 defconfig |
|
LCPD-37126 |
am62xx_sk-fs |
AM62x HS-FS resume failing |
|
LCPD-37064 |
am62xx_sk-fs |
Linux kernel crash observed while booting from EMMC |
|
LCPD-37053 |
am62xx_sk-fs,am62xx_sk-se |
AM62x: Deep Sleep: tidss Timeout waiting for framedone on crtc 1 |
|
LCPD-36993 |
am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62lxx-vlab,am62lxx-zebu,am62xx_p0_sk-fs,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se,am68_sk-fs,am69_sk-fs,beaglebone,bbai,bbai64-gp,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm,j722s_evm-fs,J784S4_BASESIM |
U-Boot: lpddr4.c: Error handling missing failure cases |
|
LCPD-36978 |
am62xxsip_sk-fs,am62xxsip_sk-se |
AM62xSiP: DeepSleep: Suspend-Resume not working |
|
LCPD-36950 |
am62xx_sk-fs,am62axx_sk-fs,am62pxx_sk-fs |
crypto openssl performance test fail |
|
LCPD-36925 |
am62xx_lp_sk-fs,am62xx_lp_sk-se |
am62xx-lp-sk: power down from automation interface behaves differently between U-Boot and kernel |
|
LCPD-36918 |
am62xx_sk-fs,am62xx_lp_sk-fs,am62xxsip_sk-fs |
meta-arago: Matrix GUI change caused : runLmDDRBandwidth.sh failure |
|
LCPD-36846 |
am62xx_sk-fs |
u-boot usb reset command fails |
|
LCPD-36820 |
am62xxsip_sk-fs |
USB DFU: OSPI boot failure |
|
LCPD-36812 |
am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se |
RTC: tests fail |
|
LCPD-36805 |
am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se |
ETHERNET boot test fail incorrect configuration |
|
LCPD-36804 |
am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se |
IPC performance test fail - modprobe fails |
|
LCPD-36803 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se |
USBDEV: test case fail - USB devices not enumerated |
|
LCPD-36618 |
am62xxsip_sk-fs,am62xxsip_sk-se |
AM62SIP: reserving fdt memory region failed error seen at bootup |
|
LCPD-36575 |
am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se |
AM62Q: AM62A: OSPI: tuning fails at certain PVTs |
|
LCPD-36524 |
am62xx_sk-fs |
AM62x: sa2ul doesn’t work after deepsleep |
|
LCPD-36462 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs |
ti-u-boot:AM62x SK: Update ITAP/OTAP values in device tree |
|
LCPD-36457 |
am62xx_sk-fs |
am62xx-sk: DHCP, tftp occasionally fail when bothe network interfaces are connected |
|
LCPD-36436 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs |
ti-linux:AM62x SK: Update ITAP/OTAP values in device tree |
|
LCPD-36423 |
am62xxsip_sk-se |
am62sip: uboot: fdt memory region failed |
|
LCPD-36414 |
am64xx-evm,am62xx_sk-fs |
Performance numbers for NOR, eMMC missing in doc |
|
LCPD-36361 |
am64xx-hsevm,am62xxsip_sk-se |
Boot failure over UART |
|
LCPD-36320 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
AM62x: DM FW sets wrong CPU core frequency |
|
LCPD-36282 |
am62xx-sk |
OV5640 capture not working at two highest resolutions |
|
LCPD-35042 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk,am62xx_sk-hs4,am62xx_sk-hs5 |
Linux: AM62x: OSPI NOR Flash read speed is low (~2.5MBPS) |
|
LCPD-34951 |
am62xx_sk-fs |
AM62: Board not booting up with new auto-gen data |
|
LCPD-34916 |
am62xx_sk-fs,am62xx-sk |
AM62x: op-tee with LOG_LEVEL=2 crashes after Deep Sleep |
|
LCPD-34912 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62axx_sk-hs4,am62axx_sk-hs5,am62xx-lp-sk,am62xx-sk,am62xx_sk-hs4,am62xx_sk-hs5 |
AM62/AM62Ax: DM does not set correct pixel clock |
|
LCPD-34906 |
am62xx-sk |
R5 SPL OSPI NOR with PHY calibration not working |
|
LCPD-34901 |
am62xx_sk-fs,am62xx-sk |
AM62: Reset button fails to reset AM625-SK-EVM after wakeup from deep sleep |
|
LCPD-34835 |
am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs |
am62/am62a: Add CTRL MMR support for DPI signals on negative edge |
|
LCPD-34816 |
am62xx_sk-fs,am62xx-sk |
rtcwake fails after resuming from Deep Sleep |
|
LCPD-34343 |
am62xx-sk |
SDK: Am62x: Openssl commands for openssl_perf.sh gives wrong results |
|
LCPD-34105 |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62axx_sk-hs4,am62axx_sk-hs5,am62xx-lp-sk,am62xx-sk,am62xx_sk-hs4,am62xx_sk-hs5 |
convert uboot’s MDIO driver over to use the driver model |
|
LCPD-32706 |
am62xx_sk-fs,am62xx-sk |
Display: DRM tests fail inconsistently |
|
LCPD-32351 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
MMCSD: HS200 and SDR104 Command Timeout Window Too Small |
If the command requires a timeout longer than 700ms, then the MMC host controller command timeout can be disabled (MMCSD_CON[6] MIT=0x1) and a software implementation may be used in its place. |
LCPD-29332 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
LPM Demo not Working on Linux RT |
|
LCPD-28742 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
AM62x: Make “Debugging SPL” doc specific to AM62x |
|
LCPD-28491 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
WiLink not functional with fw_devlink option set to on |
|
LCPD-28448 |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
Wall time does not account for sleep time |
|
LCPD-28104 |
am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62xx-sk |
Automated test failure - CPSW test is passing invalid parameters to switch-config |
|
LCPD-24456 |
am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am43xx-epos,am43xx-gpevm,am43xx-hsevm,am437x-idk,am437x-sk,am571x-idk,am572x-idk,am574x-idk,am574x-hsidk,am57xx-evm,am57xx-beagle-x15,am57xx-hsevm,am62xx-sk,am64xx_sk-fs,beaglebone,bbai,beaglebone-black,dra71x-evm,dra71x-hsevm,dra72x-evm,dra72x-hsevm,dra76x-evm,dra76x-hsevm,dra7xx-evm,dra7xx-hsevm,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j7200-evm,j7200-hsevm,omapl138-lcdk |
Move IPC validation source from github to git.ti.com |
|
SYSFW-5992 |
am62x,am62ax,am62px |
Unable to set exact pixel clock for OLDI LCD display / HDMI Pixel clock |
|
SYSFW-6432 |
am62x,am62ax,am62px,am64x,am65x |
Set device API doesn’t return Error when PD is in transition state |
|
SYSFW-6426 |
am62x,am62ax,am62px,am64x,am65x |
Ownership of a firewall region can be transferred to an invalid host |
|
SYSFW-6369 |
am62x,am62ax,am62px |
DM unable to enter deep sleep mode when booting in SBL flow |
|
SYSFW-7183 |
am62x,am62px |
Warm reset after system LPM entry/exit results in u-boot/DM hang |
|
SITSW-4288 |
am62xx-sk, am62xx-sk-lp, am62x-sip-sk, am62p-sk |
Debian: Dual-display does not work out-of-box |
|
SITSW-4287 |
am62xx-sk-lp, am62x-sip-sk, am62p-sk |
Debian: LPM not working on AM62P, AM62LP and AM62SIP |
|
SITSW-4240 |
am62xx-sk, am62xx-sk-lp, am62x-sip-sk, am62p-sk |
ti-apps-launcher : DeepSleep icon in RT Linux doesn’t work & should be removed |
|
SITSW-4236 |
am62xx-sk, am62xx-sk-lp, am62p-sk |
Seva Store doesn’t launch post EdgeAI studio Launch |
After closing EdgeAI studio, reboot the board once before launching Seva Store |
SITSW-3922 |
am64xx-evm, am64xx-sk, am62xx-sk, am62xx-sk-lp, am62x-sip-sk, am62p-sk |
Flash writer: Benchmark script fails for emmc logs |
|
SITSW-3811 |
am62xx-sk-lp |
Jailhouse: Missing config file for ivshmem-demo |
2.1.5.3. Issues opened in previous releases that were closed on this release
2.1.5.4. Issues found and closed on this release that may be applicable to prior releases
Record ID |
Title |
Platform |
|---|---|---|
LCPD-37091 |
Upstream boot breakage: Am62x, AM62Ax |
am62xx_sk-fs,am62axx_sk-fs |
LCPD-37081 |
SNPS: USB2 PHY locks up due to short suspend |
am62xx_lp_sk-fs,am62axx_sk-fs,am62xxsip_sk-fs,am62pxx_sk-fs |
LCPD-37057 |
AM62x: Power management suspend/resume fail |
am62xx_sk-fs |
LCPD-37029 |
AM62: Suspend / Resume Test Failure: 29000000.mailbox failed to suspend |
am62xx_sk-fs,am62xx_sk-se,am62axx_sk-fs,am62pxx_sk-fs |
LCPD-36996 |
Upstream: am62xx-sk-fs: kernel oops with 6.6.0-next-20231109 drm_do_probe_ddc_edid |
am62xx_sk-fs |
LCPD-36992 |
U-Boot: k3-ddrss.c: Missing ‘const’ on k3_ddrss_ops |
am654x-evm,am654x-idk,am654x-hsevm,am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62lxx-vlab,am62lxx-zebu,am62xx_p0_sk-fs,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se,am68_sk-fs,am69_sk-fs,beaglebone,bbai,bbai64-gp,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm,j722s_evm-fs,J784S4_BASESIM |
LCPD-36984 |
AM62: USB driver does not configure USB0_PHY_CTRL_CORE _VOLTAGE |
am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62lxx_evm-fs,am62lxx_evm-se |
LCPD-36891 |
AM62: Suspend / Resume Test Failure |
am62xx_lp_sk-se,am62pxx_sk-fs |
LCPD-36879 |
AM62: CPU hotplug broken due to WDT enablement |
am62xx_sk-fs |
LCPD-36875 |
AM6x CI/CD Snapshot points to incorrect/old toolchain |
am62xx_sk-fs |
LCPD-36848 |
Occasional SPI-NOR write timeout under high load |
am62xx_sk-fs,j721e-idk-gw |
LCPD-36847 |
doc: ltp-ddt documentation is not upto date |
am64xx-hsevm,am62xx_sk-fs,am62axx_sk-fs,am62pxx_sk-fs,am68_sk-fs,am69_sk-fs,j721e-idk-gw,j721s2-evm,j7200-evm,j784s4-evm |
LCPD-36844 |
Linux kernel crashes when DDR Inline ECC is enabled |
am62xx_sk-fs |
LCPD-36811 |
MM: Weston should assign 0 zpos to primary plane |
am62xx_sk-fs,am68_sk-fs,am69_sk-fs |
LCPD-36801 |
USB-DFU boot test fail incorrect configuration |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se |
LCPD-36744 |
Linux SDK: CPSW: Bridge interface cannot ping in Switch Mode |
am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am64xx_sk-fs,am64xx_evm-se,am64xx_sk-se,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j7200-evm,j7200-hsevm,j784s4-evm,j784s4-hsevm |
LCPD-36654 |
USB PHY pllrefsel is configured after USB LPSC enabled |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se |
LCPD-36653 |
modprobe -r dwc3-am62 fails |
am62xx_sk-fs,am62xx_sk-se,beagleplay-gp,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se |
LCPD-36631 |
AM625 SK EVM duplicate mbox node |
am62xx_sk-fs |
LCPD-35111 |
AM62x: CPU Frequency error |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
LCPD-35109 |
AM62x SK: OSPI NOR DFU fails |
am62xx_sk-fs |
LCPD-35096 |
OPTEE xtest failures |
am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am68_sk-fs |
LCPD-35056 |
‘Error: “main_cpsw0_qsgmii_phyinit” not defined’ on AM62x |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
LCPD-35055 |
ERROR: reserving fdt memory region failed on AM62x |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx-lp-sk,am62xx-sk |
LCPD-34833 |
AM62: Wi-Fi not functional after 6.1/kirkstone migration |
am62xx_sk-fs,am62xx-sk |
LCPD-34780 |
DT property ti,driver-strength-ohm is only applicable to AM64x MMC0 |
am64xx-evm,am62xx_sk-fs,am62xx_lp_sk-fs,am62axx_sk-fs,am62xx-lp-sk,am62xx-sk,am64xx_sk-fs |
LCPD-34242 |
GPIO_S_FUNC_DIR_IN_ALL_BANK unit test fails |
am62xx_sk-fs,am62xxsip_sk-fs,am62xxsip_sk-se,am62xx-sk,am68_sk-fs,am69_sk-fs,j721s2-evm,j7200-evm,j784s4-evm |
LCPD-32356 |
AM62x: tcrypt doesn’t use sa2ul for SHA256/512 or any other alg |
am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62axx_sk-fs,am62xx-lp-sk,am62xx-sk |
LCPD-29654 |
AM62x: OSPI read Performance test fail |
am62xx_sk-fs,am62xx_sk-se,am62xx-sk |
LCPD-29489 |
M4F Core should be able to load data to OC_SRAM |
am64xx-evm,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx-lp-sk,am62xx-sk,am64xx_sk-fs |
LCPD-29445 |
AM62ax: MCAN CAN_S_FUNC_MODULAR test is failing |
am64xx-evm,am64xx-hsevm,am64xx-hssk,am62xx_sk-fs,am62xx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62axx_sk-fs,am62axx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am62pxx_sk-fs,am62pxx_sk-se |
LCPD-23011 |
Missing u-boot README file for AM64x |
am64xx-evm,am62xx_sk-fs,am62xx_sk-se,am62xx-sk,am64xx_sk-fs |