3.2.2.11.1. Power Management OverviewΒΆ
Power Management Overview
Power management is a wide reaching topic and reducing the power a system uses is handled by a number of drivers and techniques. Power Management can broadly be classified into two categories: Dynamic/Active Power management and Idle Power Management.
Dynamic Power Management Techniques
Dynamic or active Power management techniques reduce the active power consumption by an SoC when the system is active and performing tasks.
The dynamic power management features enables on AM62x are as follows:
- Dynamic Frequency Scaling
- CPUIdle
Idle Power Management Techniques
This ensures the system is drawing minimum power when in idle state i.e no use-case is running. This is accomplished by turning off as many peripherals as that are not in use.
The idle power management features on AM62X are:
- Deep Sleep (Suspend-to-RAM)
- MCU Only Mode