3.2.2. Kernel DriversΒΆ
- 3.2.2.1. Audio
- 3.2.2.2. CSI2RX
- 3.2.2.3. Crypto
- 3.2.2.4. DSS
- 3.2.2.5. GPIO
- 3.2.2.6. I2C
- 3.2.2.7. CPSW3g
- 3.2.2.7.1. Introduction
- 3.2.2.7.2. Driver Configuration
- 3.2.2.7.3. Device tree bindings
- 3.2.2.7.4. Multi MAC mode
- 3.2.2.7.4.1. Interrupt pacing
- 3.2.2.7.4.2. Common Platform Time Sync (CPTS) module
- 3.2.2.7.4.3. Enhancements for Scheduled Traffic (EST) Offload
- 3.2.2.7.4.4. Intersperse Express Traffic (IET) Frame Preemption offload
- 3.2.2.7.4.5. Forwarding and Queuing Enhancements for Time-Sensitive Streams (FQTSS, 802.1Qav)
- 3.2.2.7.5. Promiscous Mode
- 3.2.2.7.6. Set MacAddress manually
- 3.2.2.7.7. Multi port Switch mode
- 3.2.2.7.7.1. Bridge setup
- 3.2.2.7.7.2. Turn On/Off Spanning Tree Protocol (STP)
- 3.2.2.7.7.3. VLAN configuration
- 3.2.2.7.7.4. Adding extra VLANs
- 3.2.2.7.7.5. Forwarding Data Bases (FDBs)
- 3.2.2.7.7.6. Multicast Data Bases (MDBs)
- 3.2.2.7.7.7. Multicast flooding
- 3.2.2.7.7.8. Enabling Cut Through forwarding
- 3.2.2.7.7.9. Transmit Traffic Control and Rate Limiting
- 3.2.2.8. PWM
- 3.2.2.9. OSPI/QSPI
- 3.2.2.10. SPI
- 3.2.2.11. MMC/SD
- 3.2.2.12. UART
- 3.2.2.13. USB