3.4.1. Device Security

3.4.1.1. Security Overview

The AM62Px SoC offers a comprehensive set of security features that protect embedded Linux applications. This guide offers a starting point to understand and implement these capabilities as part of product development, with the following advantages:

  • Hardware-backed security - Leverages built-in security hardware for robust protection

  • Defense in-depth - Implements security at many levels including hardware, firmware, software to protect against wide range of attacks

  • Industry standards compliance - Incorporates security measures such as secure boot, TrustZone, and crypto acceleration that can help meet requirements in standards such as IEC 62443 and NIST guidelines

  • Flexible implementation - Allows security features that can be tailored to specific application needs

3.4.1.2. Security Domains

Below is an overview of the security framework’s main domains:

../../../_images/security_framework.png

These security domains create a chain of trust protecting the AM62Px SoC from boot through runtime and storage, ensuring system integrity and data confidentiality.

3.4.1.3. Security Features at a Glance

The following table lists some of the key Security Features:

Security Feature

Description

Links

Authenticated Boot

Verifies each boot component to ensure only authorized code executes on the device

Authenticated Boot User Guide

Crypto Acceleration

Hardware driver support for cryptographic algorithms

Crypto

Secure Storage

Protection mechanisms for sensitive data

OP-TEE Secure Storage

SELinux

Kernel security module providing policy-based access control for processes, files, and system objects

SELinux - User Guide

Trusted Execution

Implementation of secure monitor (EL3) firmware that manages the secure boot process and TrustZone transitions

ARM Trusted Firmware-A

Trusted Execution Environment that enables isolated execution of security-sensitive applications and services

OP-TEE

Memory Firewalls

Prevents unauthorized access through hardware-enforced security boundaries

Memory Firewalls