2.1. Release Notes

2.1.1. Overview

The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the end user experience, Processor SDK Linux AM62Px installer provides everything needed as discussed below to create the embedded system from “scratch” :

  • Platform/board-support software and configuration files for Linux

  • U-Boot and Kernel sources and configuration files

  • An ARM cross-compiling toolchain as well as other host binaries and components

  • A Yocto/OE compliant filesystem and sources for example applications

  • A variety of scripts and Makefiles to automate certain tasks

  • Other components needed to build an embedded system that don’t fit neatly into one of the above buckets

  • Reference Examples, benchmarks

This release supports High Security - Field Securable (HS-FS) devices.

2.1.2. Licensing

Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.

  • Linux Manifest: <PSDK_PATH>/docs/software_manifest.html

2.1.3. Release 10.00.07.04

Released on August 2024

2.1.3.1. What’s new

Processor SDK Linux AM62Px Release has following new features:

  • LTS Refresh with Stable Kernel update to 6.6.32

  • Important Bug Fixes on top of Processor SDK 09.02.01.10 Release

  • CC33XX M.2 Module Wi-Fi support on SK-AM62P-LP - How to Enable M.2-CC33x1 in Linux

  • Kernel: MMC Highspeed tuning and Performance Improvements

  • U-Boot: A53 SPL Splash Screen support - A53 SPL Splash Overview

  • RT Kernel : Significant Improvements to Real-Time Linux Interrupt Latency - RT Interrupt Latencies

  • Power Management: DeepSleep, MCU-Only and Partial IO mode - Power Management Overview

  • OOB: GPU Accelerated Chromium Browser Support - Chromium Browser

  • PM: MCU Only mode and Partial I/O mode

  • TIFS, DM, R5 SPL: PLL Configuration sequence updated to latest recommendation

  • TISCI ABI version updated to 4.0 from 3.1 (Low power mode related API changes)

Component version:

  • Kernel 6.6.32

  • RT Kernel 6.6.32-rt32

  • U-Boot 2024.04

  • Toolchain GCC 13.3

  • ATF 2.10+

  • OPTEE 4.2.0

  • Graphics DDK 24.1

  • TIFS Firmware v10.00.08

  • DM Firmware 10.00.00.08

  • Yocto scarthgap

2.1.4. Build Information

2.1.4.1. U-Boot

u-boot

Head Commit: fda88f8bcea30590528930ff9441c6e958da86f5 clk: ti: clk-k3-pll: Add additional robustness steps to the PLL sequence
Date: 2024-07-28 10:37:17 -0500
uBoot Version: 2024.04
uBoot Description: RC Release 10.00.07
Clone: git://git.ti.com/ti-u-boot/ti-u-boot.git
Branch: ti-u-boot-2024.04
uBoot Tag: 10.00.07

2.1.4.2. TF-A

Head Commit: 00f1ec6b8740ccd403e641131e294aabacf2a48b Merge changes from topic “revert-ti-dm-workaround” into integration
Branch: master
Tag: 2.10+

2.1.4.3. OP-TEE

Head Commit: 12d7c4ee4642d2d761e39fbcf21a06fb77141dea Update CHANGELOG for 4.2.0
Branch: master
Tag: 4.2.0

2.1.4.4. ti-linux-firmware

Head Commit: 1e01062a34b88427c2fca1ce7c5a5c308961e0c7 ti-eth: update firmware to 10.00.00.02 for j721e, j7200 and j784s4
Date: 2024-07-28 10:37:11 -0500
Branch: ti-linux-firmware
Tag: 10.00.07

2.1.4.5. Kernel

Linux Kernel

Head Commit: 6de6e418c80edfbe08f4a5f851c721bd60c0123b net: ti: icssg_prueth: Enable 10M Link issue quirk for AM64x
Date: 2024-07-28 10:37:02 -0500
Kernel Version: 6.6.32
Kernel Description: RC Release 10.00.07
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-linux-6.6.y
Tag: 10.00.07
use-kernel-config=defconfig
config-fragment=kernel/configs/ti_arm64_prune.config

Real Time (RT) Linux Kernel

Head Commit: 04a9ad081f0f255a046f398abf6faf1d4374267f Merge branch ‘ti-linux-6.6.y-cicd’ into ti-rt-linux-6.6.y-cicd
Date: 2024-07-28 10:37:05 -0500
Kernel Version: 6.6.32-rt32
Kernel Description: RC Release 10.00.07-rt
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-rt-linux-6.6.y
Tag: 10.00.07-rt
use-kernel-config=defconfig
config-fragment=config-fragment=kernel/configs/ti_arm64_prune.config kernel/configs/ti_rt.config

2.1.4.6. Yocto

meta-ti

Head Commit: 138077349667614f83637c98798c06249615a23e CI/CD Auto-Merger: cicd.scarthgap.202407271443
Date: 2024-07-28 10:37:17 -0500
Clone: git://git.yoctoproject.org/meta-ti
Branch: scarthgap
Release Tag: 10.00.07

meta-arago

Head Commit: 82833bae8835e06301c23c8833642ae4c02d303a packagegroup-arago-tisdk-multimedia: Add ffmpeg package
Date: 2024-07-28 10:36:40 -0500
Clone: git://git.yoctoproject.org/meta-arago
Branch: scarthgap
Release Tag: 10.00.07

meta-tisdk

Head Commit: af81e0d81c5efd005bfc0ef749f690f9748c70f6 recipes-demos: ti-apps-launcher: Bump up SRCREV
Date: 2024-08-05 01:53:23 -0500
Branch: scarthgap
Release Tag: 10.00.07.04

meta-edgeai

Head Commit: 836b1a3aa89d087474495ab4f77fc7a06ffcef0f edgeai-test-data.bb: edgeai-tidl-models.bb: Updated EDGEAI_SDK_VERSION
Date: 2024-07-30 05:58:20 -0500
Branch: scarthgap
Release Tag: 10.00.00.04

2.1.5. Issues Tracker

2.1.5.1. Errata Workarounds Available in this Release

Record ID

Title

Platform

LCPD-37965

BCDMA: RX Channel can lockup in certain scenarios

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se

LCPD-37081

SNPS: USB2 PHY locks up due to short suspend

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xxsip_sk-fs


2.1.5.2. Known Issues

Record ID

Title

Platform

Workaround

LCPD-38696

Wave5: Seek issue with video playback

am62pxx_sk-fs

LCPD-38689

Linux benchmarks: add context to Boot-time measurement

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm,am654x-evm

LCPD-38688

RT Linux benchmarks: add histogram for cyclic test

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am64xx-evm

LCPD-38672

SD Card / rootfs unmounts randomly after Deep Sleep suspend/resume cycle (AM62P)

am62pxx_sk-fs

LCPD-38665

AM62px: Verify IPC kernel: main-r5f0(s)/main-r5f1(s) fails to run

am62pxx_sk-fs

LCPD-38663

Verify IPC U-Boot/Kernel: main-r5f0 in split mode

am62pxx_sk-fs

LCPD-38662

rcu_preempt self-detected stall on CPU

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,j721e-idk-gw,j721s2-evm

LCPD-38619

Documentation: kernel: Update How_to_Check_Device_Tree_Info section

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,beagleplay-gp

LCPD-38528

Documentation: IPC: Update 6.1.y links to 6.6.y

am62pxx_sk-fs,am62xx_sk-fs,j722s_evm-fs

LCPD-38525

U-Boot packages Encryption key (custMpk.key) as replica of the Signing key (custMpk.pem)

am62pxx_sk-se,am62xx_lp_sk-se,am62xx_sk-se,am64xx-evm,am64xx-hsevm

LCPD-38254

Watchdog reset not functional: ESM pins are wrong

am62axx_sk-fs,am62pxx_sk-fs,am64xx-hsevm

LCPD-38252

Remove warning about graceful shutdown not supported

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-evm

LCPD-38139

Watchdog fails to reset chip when counter reaches 0

am62axx_sk-fs,am62pxx_sk-fs,am64xx-evm,am64xx_sk-fs

LCPD-38074

Add Timer PWM documentation and other infrastructure as needed

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-38040

mailbox tests marked as passing, but seem to actually fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm

LCPD-38039

Spinlock tests marked as passing, but seem to actually fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm

LCPD-38022

dhcp error for uart + nfs boot

am62pxx_sk-fs

LCPD-38005

GPMC NAND driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-38004

serial NAND driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-37920

ti-rpmsg-char should use the same toolchain as current Yocto build

am335x-evm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am571x-idk,am572x-idk,am574x-idk,am57xx-evm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am64xx-evm,am64xx_sk-fs,am654x-idk

LCPD-37828

SPL: Use speedgrade info to choose the A53 clock values

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-37750

SDK Documentation: Formatting: Spacing between Lines seems broken

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se

LCPD-37467

AM62P low performance memory benchmark

am62pxx_sk-fs

LCPD-37342

cpufreq: schedutil: constant switch between CPU OPPs

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-37226

Update Ubuntu Host version in Linux documentation

am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am43xx-hsevm,am571x-idk,am572x-idk,am574x-hsidk,am574x-idk,am57xx-beagle-x15,am57xx-evm,am57xx-hsevm,am62axx_sk-fs,am62axx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am654x-evm,am654x-hsevm,am654x-idk,beagleplay-gp

LCPD-37210

MMC driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-36993

U-Boot: lpddr4.c: Error handling missing failure cases

am62axx_sk-fs,am62axx_sk-se,am62lxx-vlab,am62lxx-zebu,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_evm-se,am64xx_sk-fs,am64xx_sk-se,am654x-evm,am654x-hsevm,am654x-idk,am68_sk-fs,am69_sk-fs,bbai,bbai64-gp,beaglebone,beagleplay-gp,j7200-evm,j7200-hsevm,j721e-evm-ivi,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j722s_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-36950

crypto openssl performance test fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-34926

Some LTP tests are failing due to missing configurations

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-hsevm,j7200-evm

LCPD-32931

OSPI: Update PHY tuning algorithm for PHY Tuning limitations

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_sk-fs,am68_sk-fs,am69_sk-fs,j7200-evm,j7200-hsevm,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j784s4-evm,j784s4-hsevm

Forced Half-Cycle DLL Lock Mode, 100MHz - 166MHz only (100MHz is a Master Mode DLL limitation) Full tuning range of 0-127 should be the default for both RX and TX

LCPD-29409

DMIPS number should reflect all 4 cores

am62pxx_sk-fs,am62pxx_sk-se,am62xx-sk,am62xx_sk-fs,am62xx_sk-se,j721e-idk-gw,j721s2-evm

SYSFW-5992

Unable to set exact pixel clock for OLDI LCD display / HDMI Pixel clock

am62x, am62a, am62px

SYSFW-6369

DM unable to enter deep sleep mode when booting in SBL flow

am62x, am62a, am62px

SYSFW-6432

Set device API doesn’t return Error when PD is in transition state

am62x,am62ax,am62px,am64x,am65x

SYSFW-6426

Ownership of a firewall region can be transferred to an invalid host

am62x,am62ax,am62px,am64x,am65x

SYSFW-7559

LPM: In MCU Only mode resume path the MCU_M4 LPSC is ON

am62x,am62ax,am62px

SYSFW-7571

LPM: Device IDs higher than 255 will not work with set device constraint

am62x,am62ax,am62px

SITSW-4773

DM is not receiving the exact flags passed by sender for all K3 devices

am62x,am62ax,am62px

SITSW-3922

Flash writer: Benchmark script fails for emmc logs

am62x,am62ax,am62px,am64x

SITSW-5048

AM62P: ti-img-rogue kernel driver makefile bug

am62px

SITSW-5041

Debian: LPM not working again on AM62P, AM62LP and AM62SIP

am62p-sk,am62xx-sk-lp,am62x-sip-sk

SITSW-5049

Debian: Chromium doesn’t display minimize and maximize buttons

am62p-sk,am62xx-sk,am62xx-sk-lp

SITSW-4864

TI Debian SDK: Docker not working

am62xx-sk,am62xx-sk-lp,am62x-sip-sk,am62p-sk,am64xx-evm,am64xx-sk


2.1.5.3. Closed Issues in Current Release

Record ID

Title

Platform

LCPD-38691

Documentation: Remove external links of Kernel 5.10/ 6.1 &/or U-Boot 2023.04

am62pxx_sk-fs,am62xx-evm,am64xx-evm,am654x-evm

LCPD-38685

Documentation: U-Boot: Update doc references to 2024.04

am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-38532

Documentation: U-Boot: Update DDR doc references to 2024.04

am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-38531

Documentation: Splash: Update doc to U-Boot 2024.04

am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-38529

Documentation: PM: Update Docs for 10.00

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-38372

FPDLink: RX Port skipping leads to corrupt VC

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,j7200-evm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2_evm-fs,j722s_evm-fs,j784s4-evm

LCPD-38358

AM62P: Error: “boot_rprocs” not defined

am62pxx_sk-fs,am62pxx_sk-se

LCPD-38353

fitImage boot fails on HS-FS Platforms

am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx_sk-fs,am64xx_sk-se,beagleplay-gp

LCPD-38305

tiL_6.6: OSPI NOR: UBIFS test fail

am62pxx_sk-fs,am62xx_sk-fs

LCPD-38265

tiU_24.4: OSPI NOR Read taking more time

am62pxx_sk-fs,am62xx_sk-fs,am64xx_sk-fs

LCPD-38239

AM62xx: Board doesn’t resume from deepsleep

am62pxx_sk-fs,am62xx_sk-fs

LCPD-38180

SK-AM62x: OSPI: spi-nor resume fails with error -22

am62pxx_sk-fs,am62xx_sk-fs

LCPD-38163

RPMSG IPC error upon power cycling the board.

am62pxx_sk-fs,am62pxx_sk-se

LCPD-38098

IPC failure in LTS 2024

am62axx_sk-fs,am62axx_sk-se,am62lxx-vlab,am62lxx-zebu,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_evm-se,am64xx_sk-fs,am64xx_sk-se,am654x-evm,am654x-hsevm,am654x-idk,am68_sk-fs,am68_sk-se,am69_sk-fs,j7200-evm,j7200-hsevm,j721e-evm-ivi,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j722s_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-38038

6.6.30 : Build Regression on K3 platforms due to kselftest

am335x-evm,am437x-idk,am57xx-evm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,am64xx-hsevm,am654x-idk,am68_sk-fs,am69_sk-fs

LCPD-38001

Doc: Uboot build instructions need to document specific python dependencies for binman

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,am64xx-hsevm,j7200-evm,j721e-idk-gw,j721s2-evm,j721s2_evm-fs,j722s_evm-fs,j784s4-evm

LCPD-37898

watchdog documentation should explain how to set timeout

am335x-evm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-evm,am64xx_sk-fs,am654x-evm,am654x-idk

LCPD-37875

U-boot: otapdly and otap_del_sel do not get written to PHY CTRL 4 reg

am62pxx_sk-fs,am62pxx_sk-se,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_evm-se,am64xx_sk-fs,am64xx_sk-se

LCPD-37825

AM62P: Speed grade O not handled in cpufreq driver

am62pxx_sk-fs

LCPD-37714

CAN suspend and loopback tests are failing

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk

LCPD-37320

AM62P: AM62A: update OPP speed grade decoding

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se

LCPD-37141

AM62x: Sync up USB R5 defconfigs with main R5 defconfig

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-32250

Doc: Linux driver for eQEP

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-hssk,am64xx_sk-fs,am64xx_sk-se

LCPD-38690

Documentation: Remove reference of denx.de/wiki

am62pxx_sk-fs,am62pxx_sk-se,am62xx-evm,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm

SYSFW-7536

Sending JTAG unlock certificate to TIFS using T32 JTAG fails

am62x,am62ax,am62px,am64x,am65x

SYSFW-7474

Write access from DMA initiators to RA GCFG region results in firewall exception

am62x,am62ax,am62px

SYSFW-7463

TISCI_MSG_GET_CLOCK always return Enabled for input clock

am62x,am62ax,am62px,am64x,am65x

SYSFW-7485

Update the PLL driver in TIFS boot flow to follow correct sequence

am62x,am62ax,am62px,am64x,am65x

SYSFW-7486

PM: Cleanup additional steps in pll init startup routine

am62x,am62ax,am62px,am64x,am65x

SITSW-4481

Debian SDK documentation misses instructions for building kernel package

am62x-sk,am62p-sk,am64xx-evm,am64xx-sk,am62xx-sk-lp,am62x-sip-sk

SITSW-4288

Debian: Dual-display doesn’t work out-of-box

am62xx-sk,am62p-sk,am62xx-sk-lp,am62x-sip-sk

SITSW-5040

TI Debian SDK: Build instructions no longer working due to ti-bdebstrap Advancement

am62xx-sk,am62xx-sk-lp,am62x-sip-sk,am62p-sk,am64xx-evm,am64xx-sk