3.3.1. Power Management Overview
Power Management Overview
Reducing the power consumption of a device for a specific use-case requires coordination between multiple software and hardware frameworks. Power Management techniques can broadly be classified into two categories: Dynamic Power Management and Static Power Management.
Note
With ti-u-boot-2026.01, LPM works only if ti-linux-firmware is 12.0 or newer. On older firmware images and new U-Boot, LPM fails and the device requires a reboot.
Dynamic Power Management
Dynamic Power Management techniques reduce the active power consumption of the SoC when the system is actively performing tasks. Dynamic PM also optimizes the idle power consumption in between tasks, when an individual device or CPU is idle for relatively short duration.
The dynamic power management features enabled on AM62Lx are as follows:
Dynamic Frequency Scaling
Runtime PM
CPUIdle
Note
Dynamic Frequency Scaling and runtime PM are not fully supported on AM62Lx as of today, and shall be enabled in a future release.
Static Power Management
Static Power Management ensures the SoC is drawing minimum power when no use-case is running and the system is inactive for relatively long duration. This is accomplished by leveraging the low power modes supported by the SoC and the System Sleep States supported by the Linux kernel.
The static power management features on AM62Lx are:
RTC Only
RTC Only Plus DDR
Deep Sleep