2.4. Migration Guide

Overview

This page covers migration information for applications built on top of the AM62L Linux SDK.

2.4.1. Processor SDK Linux AM62LX 12.xx Releases

2.4.1.1. Processor SDK 12.00.00.07.04

  • This is the first reference release on the 2026 LTS stream with 6.18 Kernel, 2026.01 U-Boot

  • ATF 2.14+

  • OPTEE 4.9.0+

  • Yocto Master

  • Platforms Supported : AM62Lx SR1.1 (HS-FS) : AM62LX-EVM