2.4. Migration Guide

Overview

This page covers migration information for applications built on top of the AM62L Linux SDK.

2.4.1. Processor SDK Linux AM62LX 11.xx Releases

2.4.1.1. Processor SDK 11.02.08.02

  • This is the fourth release on the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.12+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Lx SR1.1 (HS-FS) : AM62LX-EVM

2.4.1.2. Processor SDK 11.01.16.13

  • This is the third release on the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.12+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Lx SR1.1 (HS-FS) : AM62LX-EVM

2.4.1.3. Processor SDK 11.00.15.05

  • This is the second release on the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.12+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Lx SR1.0 (HS-FS) : AM62LX-EVM

2.4.1.4. Processor SDK 11.00.05.02

  • This is the first release on the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.12+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Lx SR1.0 (HS-FS) : AM62LX-EVM