2.1. Release Notes

2.1.1. Overview

The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the end user experience, Processor SDK Linux AM62A installer provides everything needed as discussed below to create the embedded system from “scratch” :

  • Platform/board-support software and configuration files for Linux

  • U-Boot and Kernel sources and configuration files

  • An ARM cross-compiling toolchain as well as other host binaries and components

  • A Yocto/OE compliant filesystem and sources for example applications

  • A variety of scripts and Makefiles to automate certain tasks

  • Other components needed to build an embedded system that don’t fit neatly into one of the above buckets

  • Reference Examples, benchmarks

2.1.2. Licensing

Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.

  • Linux Manifest: “/docs/software_manifest.html”

2.1.3. Release 10.01.00

Released on December 2024

2.1.3.1. What’s new

Processor SDK Linux AM62A Release has following new features:

  • LTS Stable Kernel update to 6.6.58

  • Important Bug Fixes on top of Processor SDK 10.00.07.04 Release

  • RT Kernel : Real-Time Linux Interrupt Latency numbers here RT Interrupt Latencies

Component version:

  • Kernel 6.6.58

  • RT Kernel 6.6.58-rt45

  • U-Boot 2024.04

  • Toolchain GCC 13.3

  • ATF 2.11+

  • OPTEE 4.4.0

  • TIFS Firmware v10.01.08

  • DM Firmware 10.01.00.10

  • Yocto scarthgap 5.0

2.1.4. Build Information

2.1.4.1. U-Boot

u-boot

Head Commit: 29d0c23d67ee7b88e46fe1753cd020e2b04c2ef6 arm: mach-k3: common: Print TIFS context save addr on resume
uBoot Version: 2024.04
uBoot Description: RC Release 10.01.10
Clone: git://git.ti.com/ti-u-boot/ti-u-boot.git
Branch: ti-u-boot-2024.04
uBoot Tag: 10.01.10

Note

meta-edgeai Yocto layer contains additional patches for U-Boot here.

2.1.4.2. TF-A

Head Commit: 58b25570c9ef91753b14c2103f45f4be9dddb696 Merge “feat(ti): implement DM_MANAGED suspend” into integration
Branch: master
Tag: 2.11+

2.1.4.3. OP-TEE

Head Commit: 8f645256efc0dc66bd5c118778b0b50c44469ae1 Update CHANGELOG for 4.4.0
Branch: master
Tag: 4.4.0

2.1.4.4. ti-linux-firmware

Head Commit: 1eaf07dc4ec5cdeb98078f17a9d4635e88f43f75 ti-dm: Update display sharing firmware for am62px
Branch: ti-linux-firmware
Tag: 10.01.10

2.1.4.5. Kernel

Linux Kernel

Head Commit: a7758da17c2807e5285d6546b6797aae1d34a7d6 driver core: fw_devlink: Stop trying to optimize cycle detection logic
Kernel Version: 6.6.58
Kernel Description: RC Release 10.01.10
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-linux-6.6.y
Tag: 10.01.10
use-kernel-config=defconfig
config-fragment=kernel/configs/ti_arm64_prune.config

Real Time (RT) Linux Kernel

Head Commit: c79d7ef3a56ff61dd83d5527520b419a4f0e32e2 Merge branch ‘ti-linux-6.6.y-cicd’ of https://git.ti.com/cgit/ti-linux-kernel/ti-linux-kernel into ti-rt-linux-6.6.y-cicd
Kernel Version: 6.6.58-rt45
Kernel Description: RC Release 10.01.10-rt
Repo: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
Branch: ti-rt-linux-6.6.y
Tag: 10.01.10-rt
use-kernel-config=defconfig
config-fragment=config-fragment=kernel/configs/ti_arm64_prune.config kernel/configs/ti_rt.config

Note

meta-edgeai Yocto layer contains additional patches for Kernel here.

2.1.4.6. Yocto

meta-ti

Head Commit: 50acaea23568f72121020a97bf13869770929cb7 CI/CD Auto-Merger: cicd.scarthgap.202412030400
Clone: git://git.yoctoproject.org/meta-ti
Branch: scarthgap
Release Tag: 10.01.10

meta-arago

Head Commit: 2b1f8572ac54cd64ca5d5b40e344bb32b00a05f5 CI/CD Auto-Merger: cicd.scarthgap.202412030400
Clone: git://git.yoctoproject.org/meta-arago
Branch: scarthgap
Release Tag: 10.01.10

meta-tisdk

Head Commit: fcd7661087b0dd5b5b57d30ba0d45f2698e962f8 Jailhouse: Update SRCREV for 10.01.10 tag
Branch: scarthgap
Release Tag: 10.01.10.04

meta-edgeai

Head Commit: bccfd706c87e0017360e75bdf9803679fe24db13 [20241210] EDGEAI Auto Update
Date: 2024-12-10 10:21:16 -0600
Branch: scarthgap
Release Tag: 10.01.00.05

2.1.5. Issues Tracker

2.1.5.1. Errata Workarounds Available in this Release

Record ID

Title

Platform

LCPD-37965

BCDMA: RX Channel can lockup in certain scenarios

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se

LCPD-37081

SNPS: USB2 PHY locks up due to short suspend

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xxsip_sk-fs

LCPD-27886

USART: Erroneous clear/trigger of timeout interrupt

am62axx_sk-fs,am62xx-sk,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,j7200-evm,j721e-idk-gw,j784s4-evm,j784s4-hsevm


2.1.5.2. Known Issues

Record ID

Title

Platform

Workaround

LCPD-38689

Linux benchmarks: add context to Boot-time measurement

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm,am654x-evm

LCPD-38688

RT Linux benchmarks: add histogram for cyclic test

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am64xx-evm

LCPD-38687

LPM: TI SCI: debug prints during suspend print wrong CPU device for max latency set

am62axx_sk-fs,am62axx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-38669

PHY configs not restored afer suspend-resume

am62xx_lp_sk-fs,am62axx_sk-fs

Checkout to tag: 10.00.08 (https://git.ti.com/cgit/ti-linux-kernel/ti-linux-kernel/commit/?h=ti-linux-6.6.y-cicd&id=db88712931433e92a5f73cec57c82c5c7ebee593) or Apply the following 3 commits: ‘c3c859de6142 spi: cadence-quadspi: Define cqspi_phy_set_dll_master’, ‘e64d4d321e85 spi: cadence-quadspi: Store phy_setting in flash private data’, ‘6b5642d52397 spi: cadence-quadspi: Move restore_context to runtime_resume’

LCPD-38667

AM62ax: Verify IPC U-Boot: c71_0

am62axx_sk-fs

LCPD-38666

AM62ax: Verify IPC SPL: mcu-r5f0 in split mode

am62axx_sk-fs

LCPD-38662

rcu_preempt self-detected stall on CPU

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,j721e-idk-gw,j721s2-evm

LCPD-38656

AM64x: Verify IPC kernel: main-r5f0(s)/main-r5f1(s) fails to run

am62axx_sk-fs,am64xx-evm,am64xx-hsevm

LCPD-38619

Documentation: kernel: Update How_to_Check_Device_Tree_Info section

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,beagleplay-gp

LCPD-38254

Watchdog reset not functional: ESM pins are wrong

am62axx_sk-fs,am62pxx_sk-fs,am64xx-hsevm

LCPD-38252

Remove warning about graceful shutdown not supported

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-evm

LCPD-38139

Watchdog fails to reset chip when counter reaches 0

am62axx_sk-fs,am62pxx_sk-fs,am64xx-evm,am64xx_sk-fs

LCPD-38074

Add Timer PWM documentation and other infrastructure as needed

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-38040

mailbox tests marked as passing, but seem to actually fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm

LCPD-38039

Spinlock tests marked as passing, but seem to actually fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am64xx-evm

LCPD-38005

GPMC NAND driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-38004

serial NAND driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-37998

rpmsg_zerocopy MCU+ projects have outdated CCS files

am62axx_sk-fs,am62xx_lp_sk-fs,am64xx_sk-fs

LCPD-37977

upstream early boot support for AM62A

am62axx_sk-fs,am62axx_sk-se

LCPD-37935

AM62A Deep Sleep Cycle Failure

am62axx_sk-fs

LCPD-37920

ti-rpmsg-char should use the same toolchain as current Yocto build

am335x-evm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am571x-idk,am572x-idk,am574x-idk,am57xx-evm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am64xx-evm,am64xx_sk-fs,am654x-idk

LCPD-37828

SPL: Use speedgrade info to choose the A53 clock values

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-37812

Linux headers in targetfs is not same as in ti-linux-kenel

am62axx_sk-fs,am62axx_sk-se,j721e-evm-ivi,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j722s_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-37789

Automate_Test: E0510 jpeg encoder should support system PM, runtime PM and active use-case suspend/resume

am62axx_sk-fs

LCPD-37750

SDK Documentation: Formatting: Spacing between Lines seems broken

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se

LCPD-37732

Linux SDK 09.02: CPSW EST Switch mode does not work

am62axx_sk-fs

LCPD-37543

AM62A Yocto SDK UG: OSPI U-Boot Section Incomplete (PHY Calibration, Programming, etc.)

am62axx_sk-fs

LCPD-37377

Doc: U-Boot: No documentation for OSPI NAND

am62axx_sk-fs,am62axx_sk-se,am62xx_lp_sk-fs

LCPD-37342

cpufreq: schedutil: constant switch between CPU OPPs

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-37226

Update Ubuntu Host version in Linux documentation

am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am43xx-hsevm,am571x-idk,am572x-idk,am574x-hsidk,am574x-idk,am57xx-beagle-x15,am57xx-evm,am57xx-hsevm,am62axx_sk-fs,am62axx_sk-se,am62lxx_evm-fs,am62lxx_evm-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am654x-evm,am654x-hsevm,am654x-idk,beagleplay-gp

LCPD-37210

MMC driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-37209

USB driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-37208

CPSW driver runtime_pm support

am62axx_sk-fs,am62axx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se

LCPD-37187

Enable remaining GPIO SOC pins on am62a for RPi Header Expansion

am62axx_sk-fs,am62axx_sk-se

LCPD-36993

U-Boot: lpddr4.c: Error handling missing failure cases

am62axx_sk-fs,am62axx_sk-se,am62lxx-vlab,am62lxx-zebu,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_evm-se,am64xx_sk-fs,am64xx_sk-se,am654x-evm,am654x-hsevm,am654x-idk,am68_sk-fs,am69_sk-fs,bbai,bbai64-gp,beaglebone,beagleplay-gp,j7200-evm,j7200-hsevm,j721e-evm-ivi,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j722s_evm-fs,j784s4-evm,j784s4-hsevm,J784S4_BASESIM

LCPD-36950

crypto openssl performance test fail

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-36630

AM62A dts files missing RTI nodes

am62axx_sk-fs

LCPD-36575

AM62Q: AM62A: OSPI: tuning fails at certain PVTs

am62axx_sk-fs,am62axx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se

LCPD-34926

Some LTP tests are failing due to missing configurations

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-hsevm,j7200-evm

LCPD-34912

AM62/AM62Ax: DM does not set correct pixel clock

am62axx_sk-fs,am62axx_sk-hs4,am62axx_sk-hs5,am62axx_sk-se,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-hs4,am62xx_sk-hs5,am62xx_sk-se

LCPD-34409

test case naming “soft boot” should be “reboot”

am62axx_sk-fs,am62xx_sk-fs,j721e-idk-gw,j721s2-evm,j721s2_evm-fs

LCPD-34360

Display distorted above certain resolution

am62axx_sk-fs

LCPD-34137

U-Boot OSPI-NAND read performance needs to be optimized

am62axx_sk-fs

LCPD-32931

OSPI: Update PHY tuning algorithm for PHY Tuning limitations

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_sk-fs,am68_sk-fs,am69_sk-fs,j7200-evm,j7200-hsevm,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j784s4-evm,j784s4-hsevm

Forced Half-Cycle DLL Lock Mode ,100MHz - 166MHz only (100MHz is a Master Mode DLL limitation) Full tuning range of 0-127 should be the default for both RX and TX

LCPD-32906

OSPI: Read data mismatch(first 32 bytes) when using DMA memcpy

am62axx_sk-fs,am62axx_sk-hs4,am62axx_sk-hs5,am62axx_sk-se,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-hs4,am62xx_sk-hs5,am62xx_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_sk-fs,am64xx_sk-hs4,am64xx_sk-hs5,am64xx_sk-se,am654x-evm,am654x-hsevm,am654x-idk,am68_sk-fs,am69_sk-fs,j7200-evm,j7200-hsevm,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-32353

SBL remote core images does not fit the partition table defined by LINUX for serial NAND

am62axx_sk-fs,am62xx-lp-sk,am62xx_lp_sk-fs

LCPD-24456

Move IPC validation source from github to git.ti.com

am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-epos,am43xx-gpevm,am43xx-hsevm,am571x-idk,am572x-idk,am574x-hsidk,am574x-idk,am57xx-beagle-x15,am57xx-evm,am57xx-hsevm,am62axx_sk-fs,am62xx-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am64xx-evm,am64xx-hsevm,am64xx_sk-fs,am654x-evm,am654x-hsevm,am654x-idk,bbai,beaglebone,beaglebone-black,dra71x-evm,dra71x-hsevm,dra72x-evm,dra72x-hsevm,dra76x-evm,dra76x-hsevm,dra7xx-evm,dra7xx-hsevm,j7200-evm,j7200-hsevm,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,omapl138-lcdk

LCPD-23936

Test: AM62A: Linux: Add support for MCAN

am62axx_sk-fs

SYSFW-5992

Unable to set exact pixel clock for OLDI LCD display / HDMI Pixel clock

am62x, am62a, am62px

SYSFW-6369

DM unable to enter deep sleep mode when booting in SBL flow

am62x, am62a, am62px

SYSFW-6432

Set device API doesn’t return Error when PD is in transition state

am62x,am62ax,am62px,am64x,am65x

SYSFW-6426

Ownership of a firewall region can be transferred to an invalid host

am62x,am62ax,am62px,am64x,am65x

SYSFW-7096

TIFS halts when proc auth boot TISCI message is sent for an AES-256 encrypted appimage

am62ax

SYSFW-7559

LPM: In MCU Only mode resume path the MCU_M4 LPSC is ON

am62x,am62ax,am62px

SYSFW-7571

LPM: Device IDs higher than 255 will not work with set device constraint

am62x,am62ax,am62px

SITSW-4773

DM is not receiving the exact flags passed by sender for all K3 devices

am62x,am62ax,am62px


2.1.5.3. Closed Issues in Current Release

Record ID

Title

Platform

LCPD-38600

RPROC_DMABUF_ATTACH ioctl is not thread safe

am62axx_sk-fs,am62axx_sk-se,j721e-idk-gw,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j722s_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-38529

Documentation: PM: Update Docs for 10.00

am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs

LCPD-38372

FPDLink: RX Port skipping leads to corrupt VC

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,j7200-evm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2_evm-fs,j722s_evm-fs,j784s4-evm

LCPD-38350

DMABuf import not working with CnM codec in ti-linux-6.6

am62axx_sk-fs,j721s2-evm,j784s4-evm

LCPD-38196

AM62a Encode/Decode broken by introducing Runtime PM for Wave5

am62axx_sk-fs

LCPD-38135

POWERMGR_S_FUNC_CPUFREQ_BASIC functional test failure

am62axx_sk-fs

LCPD-38098

IPC failure in LTS 2024

am62axx_sk-fs,am62axx_sk-se,am62lxx-vlab,am62lxx-zebu,am62lxx_evm-fs,am62lxx_evm-se,am62pxx-zebu,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk,am64xx_evm-se,am64xx_sk-fs,am64xx_sk-se,am654x-evm,am654x-hsevm,am654x-idk,am68_sk-fs,am68_sk-se,am69_sk-fs,j7200-evm,j7200-hsevm,j721e-evm-ivi,j721e-hsevm,j721e-idk-gw,j721e-sk,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j721s2_evm-se,j722s_evm-fs,j784s4-evm,j784s4-hsevm

LCPD-38094

AM62A MJPEG Encoder - Add Metadata support

am62axx_sk-fs,am62axx_sk-se

LCPD-38038

6.6.30 : Build Regression on K3 platforms due to kselftest

am335x-evm,am437x-idk,am57xx-evm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,am64xx-hsevm,am654x-idk,am68_sk-fs,am69_sk-fs

LCPD-38001

Doc: Uboot build instructions need to document specific python dependencies for binman

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs,am62xxsip_sk-fs,am64xx-hsevm,j7200-evm,j721e-idk-gw,j721s2-evm,j721s2_evm-fs,j722s_evm-fs,j784s4-evm

LCPD-37898

watchdog documentation should explain how to set timeout

am335x-evm,am335x-ice,am335x-sk,am437x-idk,am437x-sk,am43xx-gpevm,am62axx_sk-fs,am62pxx_sk-fs,am62xx_sk-fs,am64xx-evm,am64xx_sk-fs,am654x-evm,am654x-idk

LCPD-37886

AM62a: Linux: SD is not enumerated in SDR104 speed mode

am62axx_sk-fs,am62axx_sk-se

LCPD-37743

AM64x: K3conf SoC rev kernel crash test fails

am62axx_sk-fs,am62axx_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk

LCPD-37714

CAN suspend and loopback tests are failing

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-evm,am64xx-hsevm,am64xx-hssk

LCPD-37373

wave5 VPU page-faults on poison memory address during long test

am62axx_sk-fs

LCPD-37320

AM62P: AM62A: update OPP speed grade decoding

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se

LCPD-37141

AM62x: Sync up USB R5 defconfigs with main R5 defconfig

am62axx_sk-fs,am62pxx_sk-fs,am62xx_lp_sk-fs,am62xx_sk-fs

LCPD-35360

TIDEC_S_FUNC_GST_DECODE_AHP_MULTICHANNEL_FILE_AUD_MW_E test failure

am62axx_sk-se

LCPD-32344

AM62: McASP recording causes CPU freezes

am62axx_sk-fs,am62xx-lp-sk,am62xx-sk,am62xx_lp_sk-fs,am62xx_sk-fs,am62xx_sk-se

LCPD-32250

Doc: Linux driver for eQEP

am62axx_sk-fs,am62axx_sk-se,am62pxx_sk-fs,am62pxx_sk-se,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx_p0_sk-fs,am62xx_sk-fs,am62xx_sk-se,am62xxsip_sk-fs,am62xxsip_sk-se,am64xx-hssk,am64xx_sk-fs,am64xx_sk-se

SYSFW-7536

Sending JTAG unlock certificate to TIFS using T32 JTAG fails

am62x,am62ax,am62px,am64x,am65x

SYSFW-7474

Write access from DMA initiators to RA GCFG region results in firewall exception

am62x,am62ax,am62px

SYSFW-7463

TISCI_MSG_GET_CLOCK always return Enabled for input clock

am62x,am62ax,am62px,am64x,am65x

SYSFW-7485

Update the PLL driver in TIFS boot flow to follow correct sequence

am62x,am62ax,am62px,am64x,am65x

SYSFW-7486

PM: Cleanup additional steps in pll init startup routine

am62x,am62ax,am62px,am64x,am65x