14.1.1. Release notes version 09.02.00¶
14.1.1.1. New in this Release¶
Added EdgeAI TIOVX Apps
Added support for keypoint detection and semantic segmentation in EdgeAI Studio Agent
Added support for v3link fusion mini
Added support for OX05B1S 5MP RGB-IR sensor
Supports dynamic parsing of color map from model directory in post processing
Supports newer TFLITE runtime versions (TFLITE 2.12.0)
14.1.1.2. Fixed in this Release¶
EDGEAI_ROBOTICS-1242 - Encode not working on linux for tda4vm
EDGEAI_ROBOTICS-1228 - Semantic segmentation inference on the target does not colour in the class objects
EDGEAI_ROBOTICS-1225 - EdgeAI demo for IMX219 10-bit depth not working
EDGEAI_ROBOTICS-1224 - EdgeAI documentation: IMX219 10-bit depth
EDGEAI_ROBOTICS-1223 - edgeai-gst-plugins: tiovxmultiscaler cropping not working
EDGEAI_ROBOTICS-1219 - Enable keypoint detection task on device agent
EDGEAI_ROBOTICS-1218 - Enable segmentation task on device agent
EDGEAI_ROBOTICS-1217 - Unable to live preview semantic segmentation
EDGEAI_ROBOTICS-820 - python_apps video container formats of .mp4 and .mov results in error while writing
14.1.1.3. Known Issues¶
EDGEAI_ROBOTICS-867 - v4l2h264dec Decoder: looping does not working for mp4/mov/avi
EDGEAI_ROBOTICS-1258 - TIOVX apps: Buffer management needs to be optimized for v4l2 capture
EDGEAI_ROBOTICS-1257 - TIOVX Apps: Generated dot file names should not have “-“
EDGEAI_ROBOTICS-1239 - TIOVX apps: V4L2 Decode does not exit cleanly in tiovx-apps
EDGEAI_ROBOTICS-1241 - Perf stats on AM62A showing high variance for some targets/cores
14.1.1.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
Foundation Linux |
09.02.00.09 |
Python |
3.10.13 |
OpenCV |
4.5.5 |
GStreamer |
1.20.7 |
Cmake |
3.22.3 |
Ninja |
1.10.2 |
Meson |
0.61.3 |
NeoAI - DLR |
1.13.0 |
Tensorflow |
TIDL_PSDK_9.2 |
TFLite-runtime |
TIDL_PSDK_9.2 |
ONNX-runtime |
TIDL_PSDK_9.2 |
PyYAML |
6.0 |
TI Model Zoo |
9.2.0 |
edgeai-app-stack |
09_02_00_00 |