3.2.2.11.1. Power Management OverviewΒΆ
Power Management Overview
Reducing the power consumption of a device for a specific use-case requires coordination between multiple software and hardware frameworks. Power Management techniques can broadly be classified into two categories: Dynamic Power Management and Static Power Management.
Dynamic Power Management
Dynamic Power Management techniques reduce the active power consumption of the SoC when the system is actively performing tasks. Dynamic PM also optimizes the idle power consumption in between tasks, when an individual device or CPU is idle for relatively short duration.
The dynamic power management features enabled on AM62Ax are as follows:
Dynamic Frequency Scaling
CPUIdle
Runtime PM
Static Power Management
Static Power Management ensures the SoC is drawing minimum power when no use-case is running and the system is inactive for relatively long duration. This is accomplished by leveraging the low power modes supported by the SoC and the System Sleep States supported by the Linux kernel.
The static power management features on AM62Ax are:
Deep Sleep
MCU Only Mode
Partial I/O