Category Module SubModule Linux RTOS RTOS RTOS RTOS
on A53 on MCU R5 on WKUP R5 on A53 on C7X
System Interconnect Bandwidth regulator   SDK9.2 No No No No
CBASS auto-clock gating   SDK9.2 No No No No
Initialization I2C Bootloader Operation   No No No No No
SPI Bootloader Operation   No No No No No
QSPI Bootloader Operation NOR No NA No NA NA
NAND No NA No NA NA
OSPI Bootloader Operation NOR Yes NA Yes NA NA
NAND (1-bit mode) Yes NA Yes NA NA
NAND (8-bit mode) Yes NA Yes NA NA
GPMC Bootloader Operation NOR No NA No NA NA
NAND Yes NA No NA NA
Ethernet Bootloader Operation   Yes NA No NA NA
USB Bootloader Operation Host No NA No NA NA
Device Yes NA No NA NA
MMCSD Bootloader Operation SD Card (no UHS) Yes NA Yes NA NA
eMMC Yes NA Yes NA NA
UART Bootloader Operation   Yes NA Yes NA NA
Device Configuration Power Supply Modules POK No No No No No
POR No No No No No
PRG No No No No No
PGD No No No No No
VTM Yes Yes No No No
Power MaNAgement Deep Sleep Low Power Mode (limited peripherals eNAbled)   No NA No No No
Deep Sleep LPM Wakeup Events RTC Timer No NA No No No
GT Timers No NA No No No
UART No NA No No No
I2C No NA No No No
WKUP GPIO No NA No No No
I/O Daisy Chain No NA No No No
USB Connect/Disconnect No NA No No No
USB Remote Wakeup No NA No No No
MCU-Only Low Power Mode   No NA No No No
Standby Low Power Mode   No NA No No No
Partial I/O Low Power Mode   No NA No No No
Boot-time OPP configurations   No No No No No
Runtime Power MaNAgement   No NA No No No
DFS/CPUFreq   Yes NA No No No
CPUIdle (A53 WFI + DDR in Self-Refresh)   Yes NA No No No
Interprocessor Communication Mailbox   Yes Yes Yes Yes Yes
Spinlock   Yes No No No No
Memory Controllers DDR Subsystem (DDRSS) DDR4 Yes No No No No
LPDDR4 Yes No Yes No No
Inline ECC (1bit err) Yes No Yes No No
Inline ECC (mbit err) No No No No No
Region-based Address Translation   No Yes Yes NA NA
Time Sync Time Sync Module (CPTS)   Yes No No No No
Timer MaNAger   No No No No No
Time Sync and Compare Events   No No No No No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS)   Yes No No No No
Peripheral DMA (PDMA)   Yes No No No No
RingAcc   Yes No No No No
BCDMA   Yes No Yes Yes Yes
Packet Streaming Interface Link   Yes No No No No
General Connectivity Peripherals Multichannel Audio Serial Port (McASP) Input Yes NA Yes Yes Yes
(MAIN domain) Output Yes NA Yes Yes Yes
  HDMI Output Yes NA No No No
  General-Purpose Interface (GPIO)   Yes Yes Yes Yes Yes
  Inter-Integrated Circuit (I2C) Controller Yes Yes Yes Yes Yes
  Target No NA No No No
  Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes No Yes No
  Peripheral No NA No No No
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes Yes Yes
  RS-485 Yes NA No No No
  IrDA No NA No No No
General Connectivity Peripherals General-Purpose Interface (GPIO)   Yes Yes Yes Yes No
(MCU domain) Inter-Integrated Circuit (I2C) Controller Yes Yes Yes Yes Yes
  Target No No No No No
  Multichannel Serial Peripheral Interface (McSPI) Controller Yes Yes No No No
  Peripheral No No No No No
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes Yes Yes
  RS-485 Yes No No No No
  IrDA No No No No No
General Connectivity Peripherals Inter-Integrated Circuit (I2C) Controller Yes Yes Yes Yes No
(WKUP domain) Target No NA No No No
  Universal Asynchronous Receiver/Transmitter (UART) UART Yes NA Yes No No
  RS-485 Yes NA No No No
  IrDA No NA No No No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW3G) Switch Yes No No No No
EndPoint Yes No No No No
TSN Yes No No No No
TSN - VLAN Yes No No No No
Universal Serial Bus Subsystem (USBSS) Host 3.1 NA NA No No No
Device 3.1 NA NA No No No
Host 2.0 Yes NA No No No
Device 2.0 Yes NA No No No
Memory Interfaces Flash Subsystem (FSS)   No NA No No No
Quad Serial Peripheral Interface (QSPI) NOR No NA No No No
NAND NA NA No No No
Octal Serial Peripheral Interface (OSPI) NOR Yes NA No No No
NAND Yes NA No Yes No
Expanded Serial Peripheral Interface (xSPI)   Yes NA No No No
General-Purpose Memory Controller (GPMC) FPGA NA NA No No No
NAND Yes NA No No No
NOR No NA No No No
etc. No NA No No No
Error Location Module (ELM)   Yes NA No No No
Multimedia Card Secure Digital (MMCSD) Interface SD Card Yes NA No Yes No
eMMC Yes NA No Yes No
Industrial & Control Interfaces Controller Area Network (MCAN) - MAIN domain CAN Yes NA No Yes No
CAN FD Yes NA No Yes No
Controller Area Network (MCAN) - MCU domain CAN No Yes No No No
CAN FD No Yes No No No
Enhanced Capture (ECAP) Module Capture Yes No No No No
PWM Yes No Yes Yes No
Enhanced Pulse Width Modulation (EPWM) Module   Yes No Yes Yes No
Enhanced Quadrature Encoder Pulse (EQEP) Module   No No No No No
Camera Subsystem Camera Streaming Interface Receiver (CSI_RX_IF)   Yes NA No No No
MIPI D-PHY Receiver (DPHY_RX)   Yes NA No No No
Multiple Camera   Yes NA No No No
OV2312 RGB + IR sensor   Yes NA No No No
iMX219 sensor Yes NA No No No
Timer Modules Global Timebase Cunter (GTC)   Yes No Yes No No
Windowed Watchdog Timer (WWDT) - MAIN domain   Yes No No Yes No
Windowed Watchdog Timer (WWDT) - MCU domain   NA No No No No
Windowed Watchdog Timer (WWDT) - WKUP domain   NA No No No No
Real-Time Clock (RTC)   Yes No No No No
Timers - MAIN domain Timer Yes NA No Yes Yes
Capture No NA No No No
Compare No NA No No No
PWM Yes NA No No No
Timers - MCU domain Timer No Yes No No No
Capture No No No No No
Compare No No No No No
PWM No No No No No
Timers - WKUP domain Timer Yes NA Yes No No
Capture No NA No No No
Compare No NA No No No
PWM No NA No No No
Internal Diagnostics Modules Dual Clock Comparator (DCC)   No Yes No No No
Error Signalling Module (ESM)   No Yes No No No
Memory Cyclic Redundancy Check (MCRC) Controller   Yes Yes No No No
SDL Driver Porting Layer(SDL DPL)   No Yes No No No
RTI(WWDG)   No Yes No No No
Voltage and Thermal Management(VTM)   No Yes No No No
Interconnect Isolation Gasket(STOG)   No Yes No No No
Interconnect Isolation Gasket(MTOG)   No Yes No No No
Power OK(POK)   No Yes No No No
PBIST(Built In Self Test)   No Yes No No No
ECC Aggregator   No Yes No No No
DISPLAY Subsystem Open LVDS Display Interface Transmitter (OLDITX)   NA NA No No No
DISPLAY Parallel Interface (DPI)   Yes NA No No No
Dual Display   NA NA NA NA NA
Video Processing Unit     Yes NA No No No
Image Encoder JPEG Encoder E5010   Yes        
On-Die Temperature sensor     Yes NA No No No
On-Chip Debug     NA NA NA NA NA
Crypto Accelerator (SA3UL) Advanced Encryption Standard (AES) AES-CBC Yes NA No Yes No
AES-ECB Yes NA No Yes No
SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) SHA-256 Yes NA No Yes No
SHA-512 Yes NA No Yes No
True Random Number Generator (TRNG)   Yes NA No Yes No
ISP (Image SigNAl Processing) Hardware accelerated ISP for RGB and IR   Yes NA No No No
Deep Learning Hardware accelerated deep learning   Yes NA No No No