3.2.2. Kernel DriversΒΆ
- 3.2.2.1. Audio
- 3.2.2.2. CSI2RX
- 3.2.2.3. Crypto
- 3.2.2.4. MCAN
- 3.2.2.5. DSS
- 3.2.2.6. GPIO
- 3.2.2.7. I2C
- 3.2.2.8. CPSW Ethernet
- 3.2.2.9. NETCONF/YANG
- 3.2.2.10. TPS6594 PMIC
- 3.2.2.11. Power Management
- 3.2.2.12. PWM
- 3.2.2.13. OSPI/QSPI
- 3.2.2.14. SPI
- 3.2.2.15. MMC/SD
- 3.2.2.16. UART
- 3.2.2.17. USB
- 3.2.2.18. Voltage & Thermal Management (VTM)
- 3.2.2.19. Watchdog
- 3.2.2.20. E5010 JPEG Encoder
- 3.2.2.20.1. Introduction
- 3.2.2.20.2. Hardware Specification
- 3.2.2.20.3. Driver Architecture
- 3.2.2.20.4. Sample userspace programs for validating the hardware
- 3.2.2.20.5. Building the driver
- 3.2.2.20.6. Supported driver features
- 3.2.2.20.7. Buffer alignment requirements:
- 3.2.2.20.8. Performance and Latency Benchmarking
- 3.2.2.20.9. Unsupported driver features
- 3.2.2.20.10. Acronyms Used in This Article