3.5.3.5. PRU-ICSS Serial UARTΒΆ
Introduction
As of Processor SDK v7.1, Linux supports the PRU UART peripheral within the PRU-ICSS, which is based on the industry standard TL16C550. The kenrel driver is at drivers/tty/serial/8250/8250_pruss.c.
Support Devices
- AM335x devices
Supported Driver Features
- Baud rates up to 12Mbps
- Hardware flow control
Unsupported Driver Features
- DMA support
Kernel Config
The PRUSS UART Linux kernel driver depends on the PRU-ICSS kernel drivers. So the following kernel Kconfig options should be enabled to use the PRUSS UART module.
Device Drivers --->
SOC (System On Chip) specific Drivers --->
[*] TI SOC drivers support --->
<M> TI PRU-ICSS Subsystem Platform drivers
Device Drivers --->
IRQ chip support --->
<M> TI PRU-ICSS Interrupt Controller
Device Drivers --->
Character devices --->
Serial drivers --->
<M> TI PRU-ICSS UART support
Example DT configuration
From am335x-evmsk.dts
&pruss_uart {
prus = <&pru0>;
ti,pru-interrupt-map = <0 6 2 2>;
pinctrl-names = "default";
pinctrl-0 = <&prussuart_pins>;
status = "okay";
};
Driver Usage
Once the driver is probed, kernel log shows the following message.
[ 28.617700] 4a328000.serial: ttyS1 at MMIO 0x4a328000 (irq = 77, base_baud = 12000000) is a 16550A
Therefore the device node /dev/ttyS1 is associated to the PRUSS UART, user space application can read/write this serial port. For detalls please refer to kenrel uart driver usage.
Note
The index in ttyS1 could vary depending on the serial alias configuration in the device tree.