2.1. Release Notes

2.1.1. Introduction

The Processor Software Development Kit for Android provides a fundamental software platform for development, deployment and execution of Android-based application and includes the following:

  • Bootloader components

  • Linux kernel and

  • Android file system

2.1.2. Licensing

Please refer to the software manifest, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page.

2.1.3. Release 11.00.00

Released on October 2025

2.1.3.1. What’s new

  • This is an Android 16 based release of Processor SDK Android

  • Kernel upgraded to 6.12

  • U-Boot upgraded to 2025.01

  • AVB with OPTEE and Anti rollback protection

  • Device lock/unlock with OPTEE

  • CSI Camera Record

  • Multimedia Codec HAL compliance (conversion HIDL -> AIDL)

2.1.3.2. Release Features

Following features are enabled/tested in this release for AM67A Android:

  • Boot: eMMC boot, fastboot based flashing, A/B partition

  • Security: Keymint and gatekeeper implementation with OP-TEE, device lock/unlock support, custom AVB keys support

  • Platform: SELinux enforced mode with user build, ADB over USB

  • Connectivity: Ethernet, USB touch, basic USB NCM, CC33XX M.2 Module Wi-Fi support

  • Graphics: GPU accelerated UI with drm_hwcomposer

  • Audio: HDMI output and jack audio output/input

  • Multimedia: HW video decode (h264, hevc) encode (h264), USB camera, CSI camera

  • Android Baseport: Support of Generic System Image

  • Display: Support for LVDS panel and dual display (mirroring and extended)

  • Display: Support for the RPI 7Inch touchscreen DSI panel.

2.1.3.3. SDK Components and Versions

Component

Version

Android

Android 16 / Android 16 Car

Linux Kernel

Linux 6.12.23

Linux Kernel Toolchain

clang-r530567

U-boot

2025.01

GCC Toolchain

GNU Toolchain for the A-profile Architecture 13.3 (rel1)

Base Linux SDK

PROCESSOR-SDK-LINUX-AM67A 11.00.00

Hardware Supported

AM67A-EVM / BeagleY-AI

2.1.4. Documentation

  • Using Prebuilt binaries page provides information on getting started with pre-built binaries and booting the Android images on EVM.

  • Building the SDK page provides information on downloading and building the Android images from sources.

  • Application Notes page provides Application Notes.

2.1.5. Host Support

The Processor SDK is developed, built and verified on Ubuntu 20.04 and 22.04. For all other versions of host support refer to Android documentation.

2.1.6. Known Issues

Issues

Description

Post Release Fix

Component

SITSW-4268

Android: Seek operation not functional during playback

N/A

N/A

SITSW-6901

Android: In middle of video playback relaunching another video results in crash

N/A

N/A