4.4. Android on SD Card

This application note contains steps to use SD Card instead of eMMC.

4.4.1. Build U-Boot with this changes

4.4.1.1. Download sources

Follow this link to download the Downloading sources.

Apply this patch in U-Boot source code:

diff --git a/configs/am62x_a53_android.config b/configs/am62x_a53_android.config
index 55fa93b140f9..dd0d36069d74 100644
--- a/configs/am62x_a53_android.config
+++ b/configs/am62x_a53_android.config
@@ -5,7 +5,7 @@ CONFIG_USB_FUNCTION_FASTBOOT=y
 CONFIG_FASTBOOT_BUF_ADDR=0xC0000000
 CONFIG_FASTBOOT_BUF_SIZE=0x2F000000
 CONFIG_FASTBOOT_FLASH=y
-CONFIG_FASTBOOT_FLASH_MMC_DEV=0
+CONFIG_FASTBOOT_FLASH_MMC_DEV=1
 CONFIG_CMD_GPT=y # Needed for FASTBOOT_CMD_OEM_FORMAT
 CONFIG_RANDOM_UUID=y # Needed for FASTBOOT_CMD_OEM_FORMAT
 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y
diff --git a/include/env/ti/android.env b/include/env/ti/android.env
index a058beb7fc42..693806550853 100644
--- a/include/env/ti/android.env
+++ b/include/env/ti/android.env
@@ -24,8 +24,8 @@ partitions+=name=userdata,size=-,uuid=${uuid_gpt_userdata}
 fastboot_raw_partition_bootenv=0x800 0x400 mmcpart 1
 fastboot.partition-type:metadata=f2fs

-boot_targets=mmc0
-mmcdev=0
+boot_targets=mmc1
+mmcdev=1
 bootmeths=android
 vendor_boot_comp_addr_r=0xd0000000
 bootcmd=bootflow scan -lb

4.4.1.2. Build U-Boot

Follow this link to build the Build Instructions.

Rebuild U-Boot then copy u-boot.img in Android build system environment : vendor/ti/am62x/bootloader/am62-sk

4.4.1.3. Build Android

Follow this link to build Build Instructions. Go in your Android environment then rebuild with TARGET_SDCARD_BOOT=true build args:

$ cd ${YOUR_PATH}/ti-aosp-15
$ source build/envsetup.sh
$ lunch <BUILD_TARGET>
$ m TARGET_SDCARD_BOOT=true

4.4.2. Flashing SD Card

Warning

Minimal size for SD card is 16GB

  • Change the boot mode DIP switches to SD card boot mode:

    Switch Label

    SW2: 12345678

    SW3: 12345678

    SD

    01000000

    11000010

  • Go in out directory in android environment.

    $ cd out/target/product/am62p
    $ sudo ./flashall.sh --board="am62px-sk" --sdcard="/dev/sdX"
    

    Note

    To disable AVB, pass the --disable-avb argument to flashall.sh:

    $ sudo ./flashall.sh --board="am62px-sk" --sdcard="/dev/sdX" --disable-avb
    

flashall.sh script print in your console instruction to do

Tip

Replace X in /dev/sdX/ by letter corresponding to your SD card