4.9. Android Multimedia (Video encode/decode)

This application note describes video decoding/encoding using the onboard Wave5 chip found in the Texas Instruments AM62Px SoC.

The Wave5 hardware is implemented via:

  • the wave5 driver, located in ~/10_01_01/ti-kernel-aosp/common/drivers/media/platform/chips-media/wave5/

  • a firmware located in ~/11_00_00/ti-aosp-16/vendor/ti/vendor/ti/am62x/firmware/vendor/firmware/cnm/

The userspace associated component is based on the AOSP-provided v4l2_codec2 HAL. The source can be found in ~/11_00_00/ti-aosp-16/external/v4l2_codec2.

4.9.1. Testing

4.9.1.1. Using atest

Android provides all kind of tests to test the media framework. We can run a sample playback via atest from a development tree.

# Standard Android build commands
$ cd ${YOUR_PATH}/ti-aosp-16
$ source build/envsetup.sh
$ lunch <BUILD_TARGET>

# install the required media files, downloads from network
$ cts/tests/tests/media/player/
$ ./copy_media.sh
$ cd -

# run the playback test
$ atest android.media.player.cts.MediaPlayerTest#testLocalVideo_MP4_H264_480x360_500kbps_25fps_AAC_Stereo_128kbps_44110Hz

4.9.1.3. Using screenrecord

To test video encoding, we can use the screenrecord command.

$ adb root
$ adb shell 'screenrecord /data/screenrecord.mp4' # Do some screen activity, then hit Ctrl-C
$ adb pull /data/screenrecord.mp4

Tip

screenrecord only records frames when there is some user activity detected. Make sure to generate some activity to avoid empty video files.

4.9.2. Debugging tips

4.9.2.1. List available codecs

dumpsys can be used to list the available codecs on an Android system. To check that the v4l2 codecs are available, run:

$ adb shell dumpsys media.player | grep -A 10 v4l2
   Decoder "c2.v4l2.avc.decoder" supports
     aliases: []
     attributes: 0xa: [
       encoder: 0,
       vendor: 1,
       software-only: 0,
       hw-accelerated: 1 ]
     owner: "codec2::default"
     rank: 128
     profile/levels: [
           1/65536 (Baseline/5.2),
 --
   Decoder "c2.v4l2.hevc.decoder" supports
     aliases: []
     attributes: 0xa: [
       encoder: 0,
       vendor: 1,
       software-only: 0,
       hw-accelerated: 1 ]
     owner: "codec2::default"
     rank: 128
     profile/levels: [
           1/524288 (Main/High 5.2),
 --
   Encoder "c2.v4l2.avc.encoder" supports
     aliases: []
     attributes: 0xb: [
       encoder: 1,
       vendor: 1,
       software-only: 0,
       hw-accelerated: 1 ]
     owner: "codec2::default"
     rank: 128
     profile/levels: [
           1/32768 (Baseline/5.1),

4.9.2.2. Verbose logcat logging

The logs in logcat from v4l2_codec2 are not very verbose by default. To enable more logs, v4l2_codec2 should be rebuild. It’s possible to enable all logs with:

$ cd ~/src/ti-aosp-16/external/v4l2_codec2
$ sed -i 's#//\#define LOG_NDEBUG 0#\#define LOG_NDEBUG 0#' *.cpp