4.4. Android on SD Card
This application note contains steps to use SD Card instead of eMMC.
4.4.1. Build U-Boot with this changes
4.4.1.1. Download sources
Follow this link to download the Downloading sources.
Apply this patch in U-Boot source code:
diff --git a/configs/am62x_a53_android.config b/configs/am62x_a53_android.config index 55fa93b140f9..dd0d36069d74 100644 --- a/configs/am62x_a53_android.config +++ b/configs/am62x_a53_android.config @@ -5,7 +5,7 @@ CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0xC0000000 CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 CONFIG_FASTBOOT_FLASH=y -CONFIG_FASTBOOT_FLASH_MMC_DEV=0 +CONFIG_FASTBOOT_FLASH_MMC_DEV=1 CONFIG_CMD_GPT=y # Needed for FASTBOOT_CMD_OEM_FORMAT CONFIG_RANDOM_UUID=y # Needed for FASTBOOT_CMD_OEM_FORMAT CONFIG_FASTBOOT_CMD_OEM_FORMAT=y diff --git a/include/env/ti/android.env b/include/env/ti/android.env index a058beb7fc42..693806550853 100644 --- a/include/env/ti/android.env +++ b/include/env/ti/android.env @@ -24,8 +24,8 @@ partitions+=name=userdata,size=-,uuid=${uuid_gpt_userdata} fastboot_raw_partition_bootenv=0x800 0x400 mmcpart 1 fastboot.partition-type:metadata=f2fs -boot_targets=mmc0 -mmcdev=0 +boot_targets=mmc1 +mmcdev=1 bootmeths=android vendor_boot_comp_addr_r=0xd0000000 bootcmd=bootflow scan -lb
4.4.1.2. Build U-Boot
Follow this link to build the Build Instructions.
Rebuild U-Boot then copy u-boot.img
in Android build system environment : vendor/ti/am62x/bootloader/am62px-sk
4.4.1.3. Build Android
Follow this link to build Build Instructions.
Go in your Android environment then rebuild with TARGET_SDCARD_BOOT=true
build args:
$ cd ${YOUR_PATH}/ti-aosp-16
$ source build/envsetup.sh
$ lunch <BUILD_TARGET>
$ m TARGET_SDCARD_BOOT=true
4.4.2. Flashing SD Card
Warning
Minimal size for SD card is 16GB
Change the boot mode DIP switches to SD card boot mode:
Switch Label |
SW5: 12345678 |
SW4: 12345678 |
---|---|---|
SD |
01000000 |
11000010 |
Go in
out
directory in android environment.$ cd out/target/product/am62p $ sudo ./flashall.sh --board="am62px-sk" --sdcard="/dev/sdX"
Note
To disable AVB, pass the
--disable-avb
argument toflashall.sh
:$ sudo ./flashall.sh --board="am62px-sk" --sdcard="/dev/sdX" --disable-avb
flashall.sh
script print in your console instruction to do
Tip
Replace X in /dev/sdX/
by letter corresponding to your SD card