3.2. Android Bootloaders
Getting toolchain for u-boot builds
Links to download toolchains for building u-boot are mentioned in the SDK download page.
Install OPTEE-OS build dependencies
Check OPTEE-OS docs to know list of dependencies needed to be installed : https://optee.readthedocs.io/en/latest/building/prerequisites.html
3.2.1. Downloading sources
$ mkdir ${YOUR_PATH}/ti-bootloader-aosp/ && cd $_
$ git clone -b 10.00.07 git://git.ti.com/atf/arm-trusted-firmware.git
$ git clone -b 10.00.07 git://git.ti.com/optee/ti-optee-os.git
$ git clone -b 09.02.00.010 git://git.ti.com/ti-u-boot/ti-u-boot.git
$ git clone -b 10.00.07 git://git.ti.com/processor-firmware/ti-linux-firmware.git
To test the experimental 2024.04 U-Boot release, clone U-Boot as following instead:
$ git clone -b 10.00.07 git://git.ti.com/ti-u-boot/ti-u-boot.git
3.2.2. Build Instructions
Building the bootloaders is similar to the upstream procedure. For detailed information, see k3 upstream documentation.
Start setting up the generic environment variables:
$ export CC32=arm-none-linux-gnueabihf- $ export CC64=aarch64-none-linux-gnu- $ export LNX_FW_PATH=${YOUR_PATH}/ti-bootloaders-aosp/ti-linux-firmware $ export TFA_PATH=${YOUR_PATH}/ti-bootloader-aosp/arm-trusted-firmware $ export OPTEE_PATH=${YOUR_PATH}/ti-bootloader-aosp/ti-optee-os $ export UBOOT_PATH=${YOUR_PATH}/ti-bootloader-aosp/ti-u-boot
Then, configure the board specific environment variables
$ export UBOOT_CFG_CORTEXR=am62px_evm_r5_defconfig $ export UBOOT_CFG_CORTEXA="am62px_evm_a53_defconfig am62x_android_a53.config" $ #OR, for use with experimental U-Boot 2024.04 $ #export UBOOT_CFG_CORTEXA="am62px_evm_a53_defconfig am62x_a53_android.config"
Build ATF:
$ cd ${TFA_PATH} $ make E=0 CROSS_COMPILE=$CC64 ARCH=aarch64 PLAT=k3 TARGET_BOARD=lite SPD=opteed CFLAGS+="-DK3_PM_SYSTEM_SUSPEND=1"
Build OPTEE-OS:
$ cd ${OPTEE_PATH} $ make PLATFORM=k3 CFG_ARM64_core=y CROSS_COMPILE=$CC32 CROSS_COMPILE64=$CC64
Build
tiboot3.bin:$ cd ${UBOOT_PATH} $ make ARCH=arm $UBOOT_CFG_CORTEXR $ make ARCH=arm CROSS_COMPILE=$CC32 \ BINMAN_INDIRS=${LNX_FW_PATH}
Build
tispl.binandu-boot.img:$ cd ${UBOOT_PATH} $ make ARCH=arm $UBOOT_CFG_CORTEXA $ make ARCH=arm CROSS_COMPILE=$CC64 \ BL31=${TFA_PATH}/build/k3/lite/release/bl31.bin \ TEE=${OPTEE_PATH}/out/arm-plat-k3/core/tee-pager_v2.bin \ BINMAN_INDIRS=${LNX_FW_PATH}
Copy the
tiboot3.bin,tispl.binandu-boot.imggenerated in steps 4 and 5 to$YOUR_PATH/ti-aosp-14/vendor/ti/am62x/bootloader. If not copied, the prebuilt bootloader binaries already present invendor/ti/am62x/bootloaderwill get used byflashall.shflashing script.For picking the correct filenames, refer to the upstream documentation.
Rebuild Android by following Build Instructions.