3.6. Android Low Power Support¶
This application note contains steps to enable low power support in BSP.
Supported low power mode:
- Suspend to RAM (S2R): All power domains are off except for wake-up domain that has wake-up co-processor (DM R5) running. DDR is in self refresh.
3.6.1. Enable Suspend/Resume support¶
Edit android build system
- Update
device/ti/am62xand apply this change:
diff --git a/device-common.mk b/device-common.mk index b111bbc332e5..22c75bfadf31 100644 --- a/device-common.mk +++ b/device-common.mk @@ -238,7 +238,6 @@ PRODUCT_COPY_FILES += \ PRODUCT_COPY_FILES += \ device/ti/am62x/init.am62x.rc:$(TARGET_COPY_OUT_VENDOR)/etc/init/hw/init.$(PRODUCT_PLATFORM).rc \ - device/ti/am62x/init.am62x.zygote_wakelock.rc:$(TARGET_COPY_OUT_VENDOR)/etc/init/init.$(PRODUCT_PLATFORM).zygote_wakelock.rc \ device/ti/am62x/init.am62x.usb.rc:$(TARGET_COPY_OUT_VENDOR)/etc/init/init.$(PRODUCT_PLATFORM).usb.rc \ device/ti/am62x/ueventd.am62x.rc:$(TARGET_COPY_OUT_VENDOR)/etc/ueventd.rc
- Update
At Android prompt, using RTC as wake-up source, test S2R using following command:
console:/ $ su console:/ # rtcwake -s 10 -m mem wakeup using "mem" from /dev/rtc0 at Mon Feb 27 20:47:02 2023 [ 171.729145] PM: suspend entry (deep) [ 171.737476] Filesystems sync: 0.004 seconds [ 171.742214] Freezing user space processes ... (elapsed 0.004 seconds) done. [ 171.754087] OOM killer disabled. [ 171.757326] Freezing remaining freezable tasks ... (elapsed 0.003 seconds) done. [ 171.784455] android_work: sent uevent USB_STATE=DISCONNECTED [ 171.961454] Disabling non-boot CPUs ... [ 171.970763] psci: CPU1 killed (polled 4 ms) [ 171.993689] psci: CPU2 killed (polled 0 ms) [ 172.014894] psci: CPU3 killed (polled 4 ms) [I/TC: Secondary CPU 1 initializing I/TC: Secondary CPU 1 switching to normal world boot I/TC: Secondary CPU 2 initializing I/TC: Secondary CPU 2 switching to normal world boot I/T[ 200.035482] am65-cpsw-nuss 8000000.ethernet: set new flow-id-base 19 C: Secondary CPU 3 initializing I/TC: Secondary CPU 3 switching to normal world boot [ 200.067533] am65-cpsw-nuss 8000000.ethernet eth0: PHY [8000f00.mdio:00] driver [TI DP83867] (irq=POLL) [ 200.076971] am65-cpsw-nuss 8000000.ethernet eth0: configuring for phy/rgmii-rxid link mode [ 200.103015] am65-cpsw-nuss 8000000.ethernet eth1: PHY [8000f00.mdio:01] driver [TI DP83867] (irq=POLL) [ 200.112422] am65-cpsw-nuss 8000000.ethernet eth1: configuring for phy/rgmii-rxid link mode [ 200.454835] OOM killer enabled. [ 200.457993] Restarting tasks ... [ 200.505711] android_work: sent uevent USB_STATE=CONNECTED [ 200.527147] dwc3 31000000.usb: request 0000000000000000 was not queued to ep0out [ 200.687139] done. [ 200.689205] Resume caused by IRQ 15, 2b1f0000.rtc [ 200.701243] read descriptors [ 200.705646] read strings [ 200.711041] android_work: sent uevent USB_STATE=DISCONNECTED [ 200.734919] PM: suspend exit console:/ # [ 201.555258] android_work: sent uevent USB_STATE=CONNECTED [ 201.595880] android_work: sent uevent USB_STATE=CONFIGURED console:/ $
This puts system to sleep for 10s and then wakes it up via RTC interrupt.