AM263x MCU+ SDK  10.00.00
MCSPI

The Multi Channel Serial Peripheral Interface (MCSPI) driver is a generic, full-duplex driver that transmits and receives data on the SPI bus. The SPI protocol defines the format of a data transfer over the SPI bus, but it leaves flow control, data formatting, and handshaking mechanisms to higher-level software layers.

SDK has support for both High Level(HLD) and Low Level driver(LLD). LLD is designed to be independent of other modules and the cross module dependencies are to be taken care in application. HLD is a heaviy abstracted driver which uses LLD driver underneath. It uses the DPL layer in SDK to fill the LLD dependencies. It has the advantage of ease of use and less Lines of code in application. Applications which find the SDK DPL layer incompatible should use the LLD driver and customize based on requirement. Others can go ahead with HLD.