| Feature | Module |
| Tamagawa over PRU 3-channel interface | Position Sense Tamagawa |
| Multiple baud rate support : 2.5 Mbps, and 5 Mbps | Position Sense Tamagawa |
| EnDat 2.2 | Position Sense EnDat |
| Nikon A-Format Single Channel | Position Sense Nikon A-Format |
| Multiple baud rate support : 2.5 MHz, 4 MHz, 6.67 MHz, 8 MHz, and 16 MHz | Position Sense Nikon A-Format |
| BiSS-C Single Channel | Position Sense BiSS-C |
| Multiple baud rate support : 1 MHz, 2 MHz, 5 MHz, 8 MHz, and 10 MHz | Position Sense BiSS-C |
| Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
| BiSS-C | R5F | YES | FreeRTOS, NORTOS | Single channel, point-to-point connection, control communication, automatic processing delay detection and compensation, Interface speed of 1, 2, 5, 8, and 10 MHz, Boosterpack with LP-AM261 | Multi Transmission Mode, Long cable (upto 100 meters) |
| EnDat | R5F | YES | FreeRTOS, NORTOS | Single channel, Continuous mode, Recovery Time for 2.2 command set, Long cable (upto 100 meters), Boosterpack with LP-AM263 | Encoder receive communication command |
| Nikon A-Format | R5F | YES | FreeRTOS, NORTOS | Single channel, point-to-point connection, baud rates from 2.5 MHz, 4 MHz, 6.67 MHz, 8 MHz, and 16 MHz, up to 40-bit absolute position (single turn + multi turn) data with additional information, Boosterpack with LP-AM261 | Daisy Chain Testing, Long cable (upto 100 meters) |
| Tamagawa over PRU 3-channel interface | R5F | YES | FreeRTOS, NORTOS | Absolute position, Encoder ID, Reset, EEPROM Read, EEPROM Write, 2.5 Mbps Encoder, Boosterpack with LP-AM263 | 5 Mbps Encoder |
| Tamagawa over SOC UART | R5F | YES | FreeRTOS, NORTOS | Absolute position, Encoder ID, Reset, EEPROM Read, EEPROM Write, 2.5 Mbps Encoder | 5 Mbps Encoder |
| Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
| Control | R5F | YES | FreeRTOS, NORTOS | Field Weakening Control, Maximum Torque Per Ampere, Strator voltage frequency generator support | - |
| Digital Control Library (DCL) | R5F | YES | FreeRTOS, NORTOS | Linear PI, Linear PID, Linear PI with double integrator (PI2), Direct Form 1 (first order), Direct Form 1 (second order), Direct Form 1 (third order), Direct Form 2 (second order), Direct Form 2 (third order), Non-linear PID controller | - |
| Observer | R5F | YES | FreeRTOS, NORTOS | Sensored eQEP-based encoder, Hall sensor, Sensorless Enhanced Sliding Mode Observer, both speed measurement for sensored (speedcalc) and sensorless (speedfr) | - |
| SFRA | R5F | YES | FreeRTOS, NORTOS | Software Frequency Response Analyzer support | - |
| Transforms | R5F | YES | FreeRTOS, NORTOS | Clarke transformation, Park transformation, Inverse Park transformation, Space Vector Generation (SVGEN), Common-mode subtraction approach, DPWM Generation (Part of SVGEN), Maximum Modulation, Minimum Modulation, SVGEN current reconstruction for single-shunt (SVGENCURRENT), Phase voltage reconstruction in overmodulation (VOLTS_RECON) | - |
| Utilities | R5F | YES | FreeRTOS, NORTOS | Angle Compensation Generator, Step Response, Datalog, Trapezoid generator | - |