AM263x Motor Control SDK  10.00.00
Control algorithms

Introduction

This section goes over a collection of control algorithms and techniques used in motors such as PMSM and BLDC. The library source code can be found in motor_control_sdk/source/rtlibs/control.

Features Supported

Supported algorithms:

  • Field weakening control (FWC)
  • Maximum torque per ampere (MTPA)
  • Strator voltage frequency generator (VS_FREQ)

Field Weakening Control

Field weakening control (FWC) is a control methodology used in iPMSM motors to expand operating limits and enable higher than rated speed while allowing optimal control across speed and voltage range.

Maximum Torque Per Ampere

Maximum Torque Per Ampere (MTPA) technique is used for iPMSM to optimize torque generation in the constant torque region. As iPMSM motor's total torque has a non-linear relationship with respect to the rotor angle.

Stator Voltage Frequency Generator

Stator Voltage Frequency Generator (VS_FREQ) can be used in scalar volts/hertz motor control scheme. It generates an output command voltage based on the specified volts/hertz profile and the inputted command frequency.

Benchmark Results

A benchmark on R5F core has been conducted to observe the following results when running controller arithmetic:

Functions Cpu Cycles
Single-shunt DC-Link
DCLINK_SS_runCurrentReconstruction 14
DCLINK_SS_runFastCurrentReconstruction 5
DCLINK_SS_runPWMCompensation 201
DCLINK_SS_runFastPWMCompensation 107
Field weakening control
FWC_computeCurrentAngle 35
Maximum torque per ampere
MTPA_computeCurrentReference 101
MTPA_computeCurrentAngle 85
Strator voltage frequency generator
VS_FREQ_run 29
  • Ran with TI Clang Compiler v3.2.0.LTS, with -Os flag, obtained the average result from 600 consecutive reading of running the controller with DPL CycleCountP minus the overhead, simulating a control loop scenario.
  • Actual result may vary depending on provided datasets and memory configuration. For R5F, it is recommended for users to map control loops to TCM for the best performance.

Provided Examples

Additional References

N/A

API

APIs for Control algorithms