- Attention
- Also refer to individual module pages for more details on each feature, unsupported features, important usage guidelines.
-
For release notes of MCU+ SDK, please refer to AM263X MCU+ SDK Release Notes 09.01.00.
- Note
- The examples will show usage of SW modules and APIs on a specific CPU instance and OS combination.
Unless noted otherwise, the SW modules would work on all supported EVMs
New in this Release
Device and Validation Information
SOC | Supported CPUs | Boards | Host PC |
AM263x | R5F | AM263x GP CC (referred to as am263x-cc in code),
AM263x LAUNCHPAD (referred to as am263x-lp in code) | Windows 10 64b or Ubuntu 18.04 64b |
Tools, Compiler and Other Open Source SW Module Information
Tools / SW module | Supported CPUs | Version |
Code Composer Studio | R5F | 12.5.0 |
SysConfig | R5F | 1.18.0, build 3266 |
TI ARM CLANG | R5F | 3.2.0.LTS |
FreeRTOS Kernel | R5F | 10.4.3 |
LwIP | R5F | STABLE-2_2_0_RELEASE |
Mbed-TLS | R5F | mbedtls-2.13.1 |
Key Features
Fixed Issues
ID | Head Line | Module | Applicable Releases | Resolution/Comments |
PINDSW-7084 | DP83826E PHY configuration mismatch for Odd Nibble Detection | EtherCAT Device | 09.00.00 | - |
PINDSW-7095 | Incorrect RAM size configuration for AM263x Devices | EtherCAT Device | 09.00.00 | - |
Known Issues
ID | Head Line | Module | Applicable Releases | Workaround |
- | - | - | - | - |
Upgrade and Compatibility Information
This section lists changes which could affect user applications developed using older SDK versions. Read this carefully to see if you need to do any changes in your existing application when migrating to this SDK version relative to previous SDK version. Also refer to older SDK version release notes to see changes in earlier SDKs.
Examples
Module | Affected API | Change | Additional Remarks |
| | | |
Drivers
Module | Affected API | Change | Additional Remarks |
| | | |