Feature | Module |
---|---|
Re-baseline to MCU+ SDK 09.01.00 and Industrial Communications SDK 09.01.00 | Motor Control SDK |
Transforms Library and Example | Real Time Libraries |
SOC | Supported CPUs | EVM | Host PC |
---|---|---|---|
AM263x | R5F | AM263x ControlCard Revision E1 (referred to as am263x-cc in code). | Windows 10 64b or Ubuntu 18.04 64b |
AM263x | R5F | AM263x LaunchPad Revision E2 (referred to as am263x-lp in code) | Windows 10 64b or Ubuntu 18.04 64b |
Tools | Supported CPUs | Version |
---|---|---|
Code Composer Studio | R5F | 12.5.0 |
SysConfig | R5F | 1.18.0, build 3266 |
TI ARM CLANG | R5F | 3.2.0.LTS |
FreeRTOS Kernel | R5F | 10.4.3 |
Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
---|---|---|---|---|---|
Tamagawa | R5F | YES | FreeRTOS | Absolute position, Encoder ID, Reset, EEPROM Read, EEPROM Write, 2.5 Mbps and 5 Mbps Encoder Support | - |
ID | Head Line | Module | Reported in Release | Applicable Devices | Workaround |
---|---|---|---|---|---|
MCUSDK-208 | gmake with -j can sometimes lock up Windows command prompt | Build | 7.3.0 | AM64x, AM243x | Use bash for windows as part of git for windows or don't use -j option |
Module | Affected API | Change | Additional Remarks |
---|---|---|---|
Position Sense Tamagawa | tamagawa_command_process | Updated parameter: UART LLD handle instead of UART handle. | - |