Structure defining BiSS-C Raw data received from encoder.
BiSS-C position data can exceed 32 bits. The data is split into two 32-bit words for storage and processing.
Data Fields | |
| volatile uint32_t | pos_data_word0 |
| volatile uint32_t | pos_data_word1 |
| volatile uint32_t bissc_raw_data::pos_data_word0 |
Initial 32 bits of position data received from encoder.
| volatile uint32_t bissc_raw_data::pos_data_word1 |
32 bits of position data received after initial 32 bits (valid only if total data length > 32 bits).