AM263Px Motor Control SDK  2025.00.00
bissc_periodic_trigger_cfg Struct Reference

Detailed Description

Structure defining BiSS-C periodic trigger configuration.

Contains IEP event configuration for periodic trigger mode

Data Fields

uint8_t iep_cmp_event
 
uint8_t iep_cap_event
 
uint16_t reserved
 
uint32_t iep_capture_reg
 

Field Documentation

◆ iep_cmp_event

uint8_t bissc_periodic_trigger_cfg::iep_cmp_event

IEP compare event number for periodic CMP mode

◆ iep_cap_event

uint8_t bissc_periodic_trigger_cfg::iep_cap_event

IEP capture event number for periodic CAP mode

◆ reserved

uint16_t bissc_periodic_trigger_cfg::reserved

Reserved for alignment

◆ iep_capture_reg

uint32_t bissc_periodic_trigger_cfg::iep_capture_reg

IEP capture register address for periodic CAP mode