AM263Px Motor Control SDK  10.02.00
BISS-C

Introduction

BiSS is an open-source digital interface for sensors and actuators. BiSS stands for bidirectional serial synchronous. The BiSS interface was introduced by iC-Haus GmbH as an open-source protocol in 2002. BiSS-C mode is the continuous mode in which the BiSS-C interface receiver reads out the position data cyclically. Control communication is available for the receiver to send commands to the encoders and to read and write the encoder local registers. The BiSS interface is used in position-control applications. The interface enables a complete closed-loop position control system by providing the real-time position feedback to the receiver to control the motor.

BiSS Safety is a profile definition for BiSS that has been certified by TÜV Rheinland for safety-critical applications up to SIL3 according to IEC61508:2010. BiSS Safety uses the concept of a "Black Channel" transmission and specifies the data channel contents in order to ensure failure mode detection as defined in IEC61784-3 using redundant position words, different CRC polynomials and a sign-of-life counter. BiSS Safety is fully compatible with BiSS and all of its features including line delay compensation, processing times. BiSS Safety is implemented by assuming 2 encoders connected in daisy chain, one will send CPW and another one will send SPW. Daisy chaining is also possible on top of safety (2 encoders dedicated safety - one for CPW and another one for SPW) up to 3 encoders per channel.

Features Supported

  • BiSS-C interface receiver for point-to-point communication
  • Support for single channel implementation with one encoder
  • Receive on-the-fly CRC verification of position and control data
  • Interface speed of 1, 2, 5, 8, and 10 MHz
  • Support for oversampling ratio with different interface speeds
    Clock Source Interface Speed
    1 MHz 2 MHz 5 MHz 8 MHz 10 MHz
    PRU UART Clock (192 MHz) 8x 8x Not tested 8x Not tested
    PRU Core Clock (200 MHz) Not tested Not tested 8x Not tested

    4x

  • Two modes of operation - host trigger and periodic trigger
  • Support for control communication
  • Support for automatic processing delay detection and compensation
  • Support for multiple encoders connected via daisy-chain configuration (up to 3 encoders)
  • Support for concurrent multi-channel support on a single PRU (up to 3 identical encoders)
  • Support for up to 100 meter cable
  • Readiness for BiSS Safety profile by supporting 16 bit CRC and sign-of-life counter

Features Not Supported

In general, peripherals or features not mentioned as part of "Features Supported" section are not supported in this release, including the below:

  • BISS Line
  • Independent clocks on multi channel mode.

SysConfig Features

Note
It is strongly recommend to use SysConfig where it is available instead of using direct SW API calls. This will help simplify the SW application and also catch common mistakes early in the development cycle.

SysConfig can be used to configure things mentioned below:

  • Selecting the ICSS instance. (Tested on ICSSM)
  • Selecting the ICSS PRU slice. (Tested on ICSSM-PRU0)
  • Configuring PINMUX.
  • Frequency selection.
  • Selecting clock source
Note
BiSS-C firmware supports operation with ICSS Core Clock running at 200 MHz frequency or ICSS UART Clock running at 192 MHz frequency only.

ICSS PRU Resource Usage

Configuration PRU Core Memory Usage IEP Usage Other Peripheral Usage Description
Single channel PRUx DMEM: 272 Bytes
IMEM: 3080 Bytes
IEP0: CMP0 and CMP3 INTC event/input number 18 (pr[0/1]_pru_mst_intr[2]_intr_req) is used to trigger a R5 interrupt IEP, CMP events and INTC signal are used only in periodic continuous mode.
Note
For pin usage, see Pin Multiplexing section.

BISS-C Design

BISS-C Protocol Design explains the design in detail.

Example

BISS-C Diagnostic

API

APIs for BiSSC Encoder