Introduction
The Tamagawa receiver firmware running on PRU-ICSS provides a defined well interface to execute the Tamagawa protocol. The Tamagawa diagnostic application interacts with the Tamagawa receiver firmware interface.
- Note
- Tamagawa firmware and examples are based on 3 Channel Peripheral interface from PRU-ICSSG .
Features Supported
- Supports full-absolute SmartAbs & SmartInc encoders compatible with Smartceiver AU5561N1
- Channel selection
- Baud rate selection
- Supports all Data Readout, Reset and EEPROM commands
- 2.5 Mbps and 5 Mbps encoder support
- Note
- Receive (Rx) is oversampled at 8x of send(Tx). Therefore, the encoder interface frequency "f" should such that Tx source clock value is divisible by "f" and Rx source clock value is divisible by "(8*f)".
- Possible interface speeds with different source clock combinations.
| Clock Source | Interface Speed
|
| PRU UART Clock (160 MHz) | 2.5MHz, 5MHz |
| PRU Core Clock (200 MHz) | 2.5MHz, 5MHz
|
Features Not Supported
In general, peripherals or features not mentioned as part of "Features Supported" section are not supported, including the below
SysConfig Features
- Note
- It is strongly recommend to use SysConfig where it is available instead of using direct SW API calls. This will help simplify the SW application and also catch common mistakes early in the development cycle.
SysConfig can be used to configure things mentioned below:
- Selecting the ICSSM PRU slice (Tested on ICSSM-PRU0)
- Configuring PINMUX and GPIO
- Selecting the ICSSG instance
- Selecting the ICSSG PRU slice (Tested on ICSSG0-PRU1)
- Configuring PINMUX, GPIO and ICSS clock to 200MHz
- Enabling SA Mux mode
- Channel selection
- Baud rate selection
- Selecting RX and TX source clock
ICSS PRU Resource Usage
| Configuration | PRU Core | Memory Usage | IEP Usage | Other Peripheral Usage | Description |
| Single Channel Configuration | PRUx | DMEM: 220 Bytes
IMEM: 1.8 KB | IEP0: CMP0 and CMP3 | INTC Signal No. 18 is used to trigger a R5 interrupt | IEP, CMP events and INTC signal are used only in periodic continuous mode
|
- Note
- For pin usage, see Pin Multiplexing section.
Tamagawa Design
Tamagawa Protocol Design explains the design in detail.
Example
API
APIs for Tamagawa Encoder