AM261x Motor Control SDK  10.02.00
datalog_input.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2024-2025 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 //#############################################################################
33 
34 #ifndef DATALOG_INPUT_H_
35 #define DATALOG_INPUT_H_
36 
37 #define DATA_LOG_BUFF_NUM 4 //Number of datalog channels needed
38 #define DATA_LOG_BUFF_SIZE 1000 //Buffer Size
39 #define u_float32_t //which data type used for data logging
40 //******************************************************************//
41 //Data types
42 //32 bit signed integer -- u_int32_t
43 //32 bit unsigned integer -- u_uint32_t
44 //64 bit signed integer -- u_int64_t
45 //64 bit floating point -- u_float64_t
46 //32 bit floating point -- u_float32_t
47 //16 bit signed integer -- u_int16_t
48 //16 bit unsigned integer -- u_uint16_t
49 //8 bit signed integer -- u_int8_t
50 //8 bit unsigned integer -- u_uint8_t
51 //******************************************************************//
52 
53 #endif /* DATALOG_INPUT_H_ */