This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK
SOC Details | Values |
---|---|
Core | R5F |
Core Operating Speed | 800 MHz |
Memory Type | MSRAM |
Cache status | Enabled |
EVM Type | AM243x-LP E3 |
Configuration | Value |
---|---|
Processing Core | Main R5F0 Core 0 |
Core Frequency | 800 MHz |
Ethernet Interface Type | RGMII at 1 Gbps |
Packet buffer memory | MSRAM |
Scatter-gather TX | Yes |
Scatter-gather RX | Yes |
UPDMA interrupt pacing | NO |
RTOS | FreeRTOS |
RTOS application | Modified Enet CPSW Loopback Example example |
Host PC tool version | nload |
Rx packet length | 200 B |
Tx packet length | 200 B |
Parameter | CPU<->CPSW Latency Value (ns) | PHY Latency (from datasheet) in ns | Total Latency (ns) |
RX Latency | 14000 | 193 | 14193 |
TX Latency | 7000 | 384 | 7384 |
Configuration | Value |
---|---|
Processing Core | Main R5F0 Core 0 |
Core Frequency | 800 MHz |
Ethernet Interface Type | RGMII at 1 Gbps |
Packet buffer memory | MSRAM (cached) |
Hardware checksum offload | Enabled on both Tx and Rx Side |
Scatter-gather TX | Yes |
Scatter-gather RX | Yes |
UDMA interrupt pacing | Yes (realized with timer based interrupt pacing) |
RTOS | FreeRTOS |
RTOS application | Enet Lwip CPSW Example in examples |
TCP/IP stack | LwIP version STABLE-2_2_0_RELEASE |
Host PC tool version | iperf v2.0.10 |
Number of Rx packet buffers | 32 |
Number of Tx packet buffers | 16 |
Test | Bandwidth (Mbps) | CPU Load (%) |
TCP RX | 93 | 34 |
TCP TX | 93 | 34 |
TCP Bidirectional | RX=93 TX=93 | 63 |
Host PC commands:
iperf -c <evm_ip> -r
iperf -c <evm_ip> -d
Test | Datagram Length = 64B | Datagram Length = 256B | Datagram Length = 512B | Datagram Length = 1470B | ||||||||
Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | |
UDP RX | 5 | 25 | 0.0 | 5 | 7 | 0.0 | 25 | 18 | 0.0 | 50 | 16 | 0.0 |
10 | 36 | 22 | 15 | 19 | 0.0 | 50 | 34 | 0.1 | 65 | 21 | 0.0 | |
15 | 36 | 48 | 25 | 31 | 0 | 65 | 42 | 4.6 | 95 | 68 | 0.0 | |
UDP RX (Max) | 7 | 32 | 0.8 | 32 | 37 | 0.9 | 61 | 41 | 0.8 | 110 | 78 | 2.4 |
UDP TX (Max) | 40 | 100 | 0.0 | 90 | 100 | 0.0 | 161 | 100 | 0.0 | 535 | 100 | 0.0 |
Host PC commands:
iperf -c <evm_ip> -u -l64 -b <bw> -r
iperf -c <evm_ip> -u -l256 -b <bw> -r
iperf -c <evm_ip> -u -l512 -b <bw> -r
iperf -c <evm_ip> -u -b <bw> -r