Introduction
This example generates a signal for a specified period and duty cycle using PRU-ICSS PWM. The period and duty cycle can be configured by the user.
The example Uses PRU-ICSSG0 PWM module and does below
- Configures PWM0_0_POS(alias signal PWM0_A0) to generate a 1KHz signal with 25% duty cycle
- Configures PWM3_2_NEG(alias signal PWM3_B2) to generate a 1KHz signal with 25% duty cycle
- PWM0_0_POS(alias signal PWM0_A0) uses IEP0 CMP1 EVENT to control Duty cycle and IEP0 CMP0 to control output Frequency
- PWM3_2_NEG(alias signal PWM3_B2) uses IEP1 CMP12 EVENT to control Duty cycle and IEP0 CMP0 to control output Frequency
- Configures IEP0 CMP0 value with PWM0_0_POS(alias signal PWM0_A0) and PWM3_2_NEG(alias signal PWM3_B2) output period value
- Configures IEP counter reset on CMP0 event
- Configures IEP0 CMP6 value with PWM0_0_POS(alias signal PWM0_A0) output duty cycle value
- Configures IEP1 CMP12 value with PWM3_2_NEG(alias signal PWM3_B2) output duty cycle value
- PWM0_0_POS(alias signal PWM0_A0) and PWM3_2_NEG(alias signal PWM3_B2) will be in sync with respect to each other as IEP0 CMP0 value is used to control output period of these signals
AM243X-LP
- PRG0_PWM0_A0 can be probed on J1.5
- PRG0_PWM3_B2 can be probed on J2.8
AM64X-EVM and AM243X-EVM
An IO Breakout Board (BB) is required to probe the PWM outputs
- PRG0_PWM0_A0 can be probed on J3.1 of IO Breakout Board
- PRG0_PWM3_B2 can be probed on J2.11 of IO Breakout Board
Probe Output
PRU-ICSS PWM DUTY CYCLE PROBE OUTPUT
Supported Combinations
| Parameter | Value |
| CPU + OS | r5fss0-0 freertos |
| Toolchain | ti-arm-clang |
| Boards | am243x-evm, am243x-lp |
| Example folder | examples/pruicss_pwm/pruicss_pwm_dutycycle |
Steps to Run the Example
- When using CCS projects to build, import the CCS project for the required combination and build it using the CCS project menu (see Using SDK with CCS Projects ).
- When using makefiles to build, note the required combination and build using make command (see Using SDK with Makefiles )
- Launch a CCS debug session and run the executable, see CCS Launch, Load and Run
- To probe the PRUICSS PWM output please refer setup details as mentioned above in Introduction section
See Also
APIs for PRUICSS PWM