|
AM243x MCU+ SDK
09.00.00
|
|
@ KEYWR_ERR_DECRYPT_BMPKH
Definition: tisci_keywriter.h:102
@ KEYWR_ERR_PROGR_BMEK
Definition: tisci_keywriter.h:118
@ KEYWR_ERR_VALIDATION_SMPK_KEY
Definition: tisci_keywriter.h:140
@ KEYWR_ERR_DECRYPT_SMEK
Definition: tisci_keywriter.h:104
@ KEYWR_ERR_INVALID_EXT_COUNT
Definition: tisci_keywriter.h:110
struct tisci_header hdr
Definition: tisci_keywriter.h:87
uint32_t debug_response
Definition: tisci_keywriter.h:88
@ KEYWR_ERR_DECRYPT_SMPKH
Definition: tisci_keywriter.h:106
uint32_t image_addr_hi
Definition: tisci_keywriter.h:76
@ KEYWR_ERR_DECRYPT_BMEK
Definition: tisci_keywriter.h:100
@ KEYWR_ERR_INTERAL_OP
Definition: tisci_keywriter.h:108
@ KEYWR_ERR_PROGR_OVERRIDE
Definition: tisci_keywriter.h:158
@ KEYWR_ERR_PROGR_BMPKH_PART_2
Definition: tisci_keywriter.h:122
keywriter_error_codes
OTP Keywriter error code bit indices.
Definition: tisci_keywriter.h:96
@ KEYWR_ERR_WRITE_PROT_KEYREV
Definition: tisci_keywriter.h:144
This file contains:
Definition: tisci_keywriter.h:73
uint32_t key_prog_mask[2]
Definition: tisci_keywriter.h:77
@ KEYWR_ERR_WRITE_PROT_KEYCOUNT
Definition: tisci_keywriter.h:142
uint32_t image_addr_lo
Definition: tisci_keywriter.h:75
@ KEYWR_ERR_PARSE_FEK
Definition: tisci_keywriter.h:114
@ KEYWR_ERR_PROGR_SMPKH_PART_1
Definition: tisci_keywriter.h:130
@ KEYWR_ERR_PROGR_SWREV
Definition: tisci_keywriter.h:150
@ KEYWR_ERR_PROGR_FW_CFG_REV
Definition: tisci_keywriter.h:152
@ KEYWR_ERR_DECRYPT_AES256_KEY
Definition: tisci_keywriter.h:98
struct tisci_header hdr
Definition: tisci_keywriter.h:74
@ KEYWR_ERR_DECRYPT_EXT_OTP
Definition: tisci_keywriter.h:154
@ KEYWR_ERR_PARSE_CERT
Definition: tisci_keywriter.h:112
@ KEYWR_ERR_PROGR_MSV
Definition: tisci_keywriter.h:148
@ KEYWR_ERR_VALIDATION_CERT
Definition: tisci_keywriter.h:134
@ KEYWR_ERR_PARSE_SMPK_CERT
Definition: tisci_keywriter.h:116
@ KEYWR_ERR_PROGR_EXT_OTP
Definition: tisci_keywriter.h:156
@ KEYWR_ERR_IMG_INTEG_SMPK_CERT
Definition: tisci_keywriter.h:146
@ KEYWR_ERR_VALIDATION_BMPK_KEY
Definition: tisci_keywriter.h:138
enum keywriter_error_codes __attribute__
@ KEYWR_ERR_VALIDATION_SMPK_CERT
Definition: tisci_keywriter.h:136
@ KEYWR_ERR_PROGR_BMPKH_PART_1
Definition: tisci_keywriter.h:120
@ KEYWR_ERR_PROGR_SMEK
Definition: tisci_keywriter.h:128
@ KEYWR_ERR_PROGR_KEYCOUNT
Definition: tisci_keywriter.h:124
@ KEYWR_ERR_PROGR_SMPKH_PART_2
Definition: tisci_keywriter.h:132
@ KEYWR_ERR_PROGR_KEYREV
Definition: tisci_keywriter.h:126
Response message for keywriter.
Definition: tisci_keywriter.h:86