Data Fields | |
PRUICSS_Handle | icssgHandle |
uint32_t | icssCore |
uint32_t * | baseMemAddr |
HDSL_Interface * | hdslInterface |
uint32_t | multi_turn |
uint32_t | res |
uint64_t | mask |
PRUICSS_Handle HDSL_Config::icssgHandle |
PRUICSS_Handle for icssg0 or icssg1 instance
uint32_t HDSL_Config::icssCore |
PRUICSS core identifier Check PRUICSS_PRU0 and check other available macros
uint32_t* HDSL_Config::baseMemAddr |
HDSL_Interface* HDSL_Config::hdslInterface |
< Base Memory Address for HDSL channel configuration HDSL master memory interface structure
uint32_t HDSL_Config::multi_turn |
HDSL --—
uint32_t HDSL_Config::res |
HDSL --—
uint64_t HDSL_Config::mask |
HDSL --—