EtherNet/IP™ Adapter4.01.00
 
Loading...
Searching...
No Matches
Introduction

Scope

This software component is designed for Texas Instruments Sitara AM64x based platforms with PRU-ICSS IP to enable customers to integrate EtherNet/IP™ Adapter functionality into their system. It implements a CIP™ (Common Industrial Protocol, see THE CIP NETWORKS LIBRARY – Volume 1) and EtherNet/IP (EtherNet/IP Adaptation of CIP, see THE CIP NETWORKS LIBRARY – Volume 2) stack based on the PRU-ICSS firmware by Texas Instruments. The supported CIP and EtherNet/IP functionality is listed in the Datasheet. The EtherNet/IP stack is executed on a dedicated R5F core running FreeRTOS.

References

  1. THE CIP NETWORKS LIBRARY - Volume 1 - Common Industrial Protocol (CIP™) - Edition 3.40, April 2026
  2. THE CIP NETWORKS LIBRARY - Volume 2 - EtherNet/IP Adaptation of CIP - Edition 1.36, April 2026
  3. THE CIP NETWORKS LIBRARY - Volume 7C - Integration of IO-Link Devices into the CIP Architecture - Edition 1.8, April 2026
  4. IEEE Std 802.1AB™-2016 – IEEE Standard for Local and metropolitan area networks – Station and Media Access Control Connectivity Discovery

Conformance Test Report

The conformance test report for AM64x is accessible here.

Abbreviations

ACD

Address Conflict Detection

API

Actual Packet Interval

ASCII

American Standard Code for Information Interchange

CID

Connection Identifier

CIP

Common Industrial Protocol

DLL

Data Link Layer

DLR

Device Level Ring

EPR

Expected Packet Rate

LLDP

Link Layer Discovery Protocol

MAC ID

Media Access Control Identifier

PDU

Protocol Data Unit

RPI

Requested Packet Interval

PLC

Programmable Logic Controller

SDU

Service Data Unit

TCP

Transmission Control Protocol

UCMM

Unconnected Message Manager

UDP
User Datagram Protocol