Functions | |
| void | EC_SLV_APP_CIA_applicationInit (EC_SLV_APP_CIA_Application_t *pAppInstance_p) |
| Initialize subdevice application example. | |
| uint32_t | EC_SLV_APP_getCiA402ObjectEntryValue (void *pAppCtxt_p, EC_API_SLV_SCoE_ObjEntry_t *pObjectEntry_p, uint16_t length_p, uint16_t *pValue_p) |
| Read CiA402 Object entry. | |
| void | EC_SLV_APP_setObdValues (void *ctxt) |
| Set default values for CiA 402 object dictionary. | |
| uint16_t | EC_SLV_APP_CIA_startInputHandler (void *ctxt, uint16_t *intMask) |
| Get cycle time information. | |
| void | EC_SLV_APP_cia402Application (void *ctxt) |
| CiA402 Application function. | |
| void | EC_SLV_APP_cia402LocalError (void *ctxt, uint16_t errorCode) |
| Local Error function handler. | |
| uint32_t | EC_SLV_APP_cia402ObjectDictionary (void *pContext_p) |
| Generate CiA402 Objects. | |