Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM263x
Generic Setup details
| SOC Details | Values |
| Core | R5F |
| Core Operating Speed | 400 MHz |
| Cache Status | Enabled |
| Device Type | HSFS |
| Optimization Details | Values |
| Build Profile | Release |
| R5F Compiler flags | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function -Os |
| R5F Linker flags | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
| Code Placement | MSRAM |
| Data Placement | MSRAM |
Performance Numbers
SBL QSPI performance
- Software/Application used : sbl_qspi and ipc_notify_echo
- Size of sbl_qspi appimage : 228 KB
- Size of ipc_notify_echo : 83 KB
| Boot time breakdown | Time (us) |
| ROM : init + SBL load from flash | 22400 |
| SBL : System Init | 712 |
| SBL : Drivers_open | 98 |
| SBL : LoadHsmRtFw | 9015 |
| SBL : Board_driversOpen | 118 |
| SBL : CPU Load | 7783 |
| SBL : SBL End | 2944 |
| SBL : Total time taken | 20673 |
- Please note that the total time taken provided at the end is not including the ROM boot time.
SBL QSPI MULTICORE ELF performance
- Software/Application used : sbl_qspi and ipc_notify_echo
- Size of sbl_qspi appimage : 253 KB
- Size of ipc_notify_echo : 83 KB
| Boot time breakdown | Time (us) |
| ROM : init + SBL load from flash | 22400 |
| SBL : System Init | 693 |
| SBL : Drivers_open | 98 |
| SBL : LoadHsmRtFw | 8815 |
| SBL : Board_driversOpen | 110 |
| SBL : CPU Load | 11056 |
| SBL : SBL End | 17 |
| SBL : Total time taken | 20788 |
- Please note that the total time taken provided at the end is not including the ROM boot time.
SBL QSPI Fastboot performance
Please check out the secure boot times using the boot time calculator tool here .
SBL SD performance
- Software/Application used : sbl_sd and hello_world
- Size of sbl_qspi appimage : 780 KB
- Size of hello_world : 31.1 KB
| Boot time breakdown | Time (us) |
| ROM : init + SBL load from flash | 22400 |
| SBL : System Init | 778 |
| SBL : Drivers_open | 146593 |
| SBL : LoadHsmRtFw | 9008 |
| SBL : Board_driversOpen | 2988 |
| SBL : File read from SD card | 8062 |
| SBL : CPU Load | 44 |
| SBL : SBL End | 2919 |
| SBL : Total time taken | 170394 |
- Please note that the total time taken provided at the end is not including the ROM boot time.
SBL SD MULTICORE ELF performance
- Software/Application used : sbl_sd_multicore_elf and hello_world
- Size of sbl_qspi appimage : 313 KB
- Size of hello_world : 31.3 KB
| Boot time breakdown | Time (us) |
| ROM : init + SBL load from flash | 22400 |
| SBL : System Init | 771 |
| SBL : Drivers_open | 149706 |
| SBL : LoadHsmRtFw | 9013 |
| SBL : Board_driversOpen | 2981 |
| SBL : File read from SD card | 8377 |
| SBL : CPU Load | 4363 |
| SBL : SBL End | 15 |
| SBL : Total time taken | 175229 |
- Please note that the total time taken provided at the end is not including the ROM boot time.
EDMA performance
EDMA Memory Copy Benchmark Numbers
| Size in Bytes | Source Memory | Destination Memory | Transfer time(us) |
| 1024 | OCRAM | OCRAM | 48 |
| 1024 | TCMA | TCMA | 47 |
| 1024 | TCMB | TCMB | 46 |
| 1024 | OCRAM | TCMA | 46 |
| 1024 | TCMA | OCRAM | 46 |
MCAN performance
- Internal loopback mode of operation
- Software/Application used : test_mcan
- Memory Mode : TX Buffer Mode, RX FIFO Mode
- MCAN CLK : 80MHz
- CPU : R5F
Theoretical Rate Calculation
| Frame Type | Arbitration BitRate(Mbps) | Data BitRate(Mbps) | Arb Phase bits | Data Phase bits | Throughput (Msg/Sec) |
| CAN FD STANDARD FORMAT | 1 | 5 | 27 | 538 | 7430 |
| CAN FD EXTENDED FORMAT | 1 | 5 | 46 | 538 | 6510 |
Actual Numbers
| Frame Type | Arbitration BitRate(Mbps) | Data BitRate(Mbps) | Theoretical Throughput (Msg/Sec) | Actual Throughput (Msg/Sec) |
| CAN FD STANDARD FORMAT | 1 | 5 | 7430 | 6578 |
| CAN FD EXTENDED FORMAT | 1 | 5 | 6510 | 5714 |
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Average Message Latency (us) |
| r5f0-0 | r5f0-1 | 1.60 |
| r5f0-0 | r5f1-0 | 1.80 |
| r5f0-0 | r5f1-1 | 1.86 |
IPC RPMSG
- 10000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Message Size | Average Message Latency (us) |
| r5f0-0 | r5f0-1 | 4 | 9.721 |
| r5f0-0 | r5f1-0 | 4 | 9.794 |
| r5f0-0 | r5f1-1 | 4 | 9.824 |
| r5f0-0 | r5f0-1 | 32 | 12.553 |
| r5f0-0 | r5f0-1 | 64 | 15.096 |
| r5f0-0 | r5f0-1 | 112 | 18.910 |
MCSPI performance
MCSPI driver performance in different modes
- measurement is provided for Master mode in Loopback configuration with TX and RX.
- Transfer time captured with driver API in different operation mode.
- Throughput comparison is added for transfer of 400 Bytes with different word width and corresponding number of words.
- Time
- CPU : R5F
- Transfer Length : 400 Bytes
- SPI Clock speed : 50MHz
| Number of Words | Word Width (Bits) | Polled mode Throughput / Transfer time | Interrupt mode (Mbps) Throughput / Transfer time | Dma mode (Mbps) Throughput / Transfer time |
| 400 | 08 | 10.80 Mbps / 296.18 us | 22.87 Mbps / 139.91 us | 0.91 Mbps / 3526.30 us |
| 200 | 16 | 22.51 Mbps / 142.14 us | 29.94 Mbps / 106.88 us | 0.95 Mbps / 3370.35 us |
| 100 | 32 | 37.22 Mbps / 85.97 us | 35.31 Mbps / 90.62 us | 0.97 Mbps / 3292.82 us |
- Theoretically for 400 Bytes at 50MHz time required for clocks is 64us.
- Additionally hardware adds 160ns + 1bit time delay between each word transfer as measured in the scope
ARM R5F
COREMARK
2K performance run parameters for coremark.
- CoreMark Size : 666
- Begin tick : 72
- End tick : 10234487
- Total ticks : 10234415
- Total time (secs): 10.234415
- Iterations/Sec : 1465.643127
- Iterations : 15000
- Memory location : STACK
- seedcrc : 0xe9f5
- [0]crclist : 0xe714
- [0]crcmatrix : 0x1fd7
- [0]crcstate : 0x8e3a
- [0]crcfinal : 0x65c5 CoreMark 1.0 : 1465.643127 CoreMark/MHz :3.664108 / STACK
DTHE
AES CMAC
- Software/Application used : test_dthe_aes_cmac_stream_unaligned
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | Size | Performance (Mbps) |
| 256 | 32.00 KB | 217.334964 |
| 256 | 16.00 KB | 217.828891 |
| 256 | 8.00 KB | 216.454735 |
| 256 | 4.00 KB | 205.094824 |
| 256 | 2.00 KB | 183.976194 |
| 256 | 1024.00 B | 153.393877 |
| 256 | 512.00 B | 114.669653 |
| 128 | 32.00 KB | 217.517103 |
| 128 | 16.00 KB | 217.861476 |
| 128 | 8.00 KB | 217.186413 |
| 128 | 4.00 KB | 205.596687 |
| 128 | 2.00 KB | 183.000112 |
| 128 | 1024.00 B | 153.724901 |
| 128 | 512.00 B | 116.050432 |
AES ECB
- Software/Application used : test_dthe_aes_ecb
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Performance (Mbps) |
| 256 | Encryption | 32.00 KB | 95.745413 |
| 256 | Decryption | 32.00 KB | 95.935853 |
| 256 | Encryption | 16.00 KB | 96.100535 |
| 256 | Decryption | 16.00 KB | 95.892952 |
| 256 | Encryption | 8.00 KB | 95.726096 |
| 256 | Decryption | 8.00 KB | 95.711766 |
| 256 | Encryption | 4.00 KB | 97.962600 |
| 256 | Decryption | 4.00 KB | 98.356621 |
| 256 | Encryption | 2.00 KB | 97.825146 |
| 256 | Decryption | 2.00 KB | 97.964065 |
| 256 | Encryption | 1024.00 B | 95.275201 |
| 256 | Decryption | 1024.00 B | 94.954939 |
| 256 | Encryption | 512.00 B | 89.427433 |
| 256 | Decryption | 512.00 B | 88.908183 |
| 128 | Encryption | 32.00 KB | 103.889557 |
| 128 | Decryption | 32.00 KB | 104.098824 |
| 128 | Encryption | 16.00 KB | 103.726155 |
| 128 | Decryption | 16.00 KB | 103.836883 |
| 128 | Encryption | 8.00 KB | 104.935672 |
| 128 | Decryption | 8.00 KB | 104.969708 |
| 128 | Encryption | 4.00 KB | 106.500260 |
| 128 | Decryption | 4.00 KB | 107.109469 |
| 128 | Encryption | 2.00 KB | 106.217180 |
| 128 | Decryption | 2.00 KB | 106.429349 |
| 128 | Encryption | 1024.00 B | 102.782221 |
| 128 | Decryption | 1024.00 B | 103.125098 |
| 128 | Encryption | 512.00 B | 96.592383 |
| 128 | Decryption | 512.00 B | 96.655065 |
AES ECB
- Software/Application used : test_dthe_aes_ecb_stream
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Stream Size | Performance (Mbps) |
| 256 | Encryption | 512.00 B | 256 | 74.035246 |
| 256 | Decryption | 512.00 B | 256 | 79.080992 |
| 256 | Encryption | 1024.00 B | 256 | 86.653444 |
| 256 | Decryption | 1024.00 B | 256 | 87.176759 |
| 256 | Encryption | 1024.00 B | 512 | 89.281238 |
| 256 | Decryption | 1024.00 B | 512 | 89.942907 |
| 256 | Encryption | 2.00 KB | 256 | 90.227717 |
| 256 | Decryption | 2.00 KB | 256 | 91.265597 |
| 256 | Encryption | 2.00 KB | 512 | 93.354796 |
| 256 | Decryption | 2.00 KB | 512 | 94.096026 |
| 256 | Encryption | 2.00 KB | 1024 | 95.582294 |
| 256 | Decryption | 2.00 KB | 1024 | 95.519604 |
| 256 | Encryption | 4.00 KB | 256 | 92.307476 |
| 256 | Decryption | 4.00 KB | 256 | 93.079010 |
| 256 | Encryption | 4.00 KB | 512 | 95.650651 |
| 256 | Decryption | 4.00 KB | 512 | 96.186220 |
| 256 | Encryption | 4.00 KB | 1024 | 97.701184 |
| 256 | Decryption | 4.00 KB | 1024 | 97.289273 |
| 256 | Encryption | 4.00 KB | 2048 | 98.384675 |
| 256 | Decryption | 4.00 KB | 2048 | 98.087227 |
| 256 | Encryption | 8.00 KB | 256 | 90.549979 |
| 256 | Decryption | 8.00 KB | 256 | 91.158961 |
| 256 | Encryption | 8.00 KB | 512 | 94.053150 |
| 256 | Decryption | 8.00 KB | 512 | 93.779268 |
| 256 | Encryption | 8.00 KB | 1024 | 95.313653 |
| 256 | Decryption | 8.00 KB | 1024 | 95.151396 |
| 256 | Encryption | 8.00 KB | 2048 | 95.789758 |
| 256 | Decryption | 8.00 KB | 2048 | 96.205282 |
| 256 | Encryption | 8.00 KB | 4096 | 96.271704 |
| 256 | Decryption | 8.00 KB | 4096 | 96.353091 |
| 256 | Encryption | 16.00 KB | 256 | 90.294692 |
| 256 | Decryption | 16.00 KB | 256 | 90.217159 |
| 256 | Encryption | 16.00 KB | 512 | 92.965788 |
| 256 | Decryption | 16.00 KB | 512 | 92.938102 |
| 256 | Encryption | 16.00 KB | 1024 | 94.323207 |
| 256 | Decryption | 16.00 KB | 1024 | 94.136236 |
| 256 | Encryption | 16.00 KB | 2048 | 95.106519 |
| 256 | Decryption | 16.00 KB | 2048 | 94.760319 |
| 256 | Encryption | 16.00 KB | 4096 | 95.394469 |
| 256 | Decryption | 16.00 KB | 4096 | 95.230553 |
| 256 | Encryption | 16.00 KB | 8192 | 95.631459 |
| 256 | Decryption | 16.00 KB | 8192 | 95.391345 |
| 256 | Encryption | 32.00 KB | 256 | 90.363946 |
| 256 | Decryption | 32.00 KB | 256 | 90.379212 |
| 256 | Encryption | 32.00 KB | 512 | 93.069592 |
| 256 | Decryption | 32.00 KB | 512 | 92.995305 |
| 256 | Encryption | 32.00 KB | 1024 | 94.454819 |
| 256 | Decryption | 32.00 KB | 1024 | 94.278259 |
| 256 | Encryption | 32.00 KB | 2048 | 95.209714 |
| 256 | Decryption | 32.00 KB | 2048 | 95.075475 |
| 256 | Encryption | 32.00 KB | 4096 | 95.561824 |
| 256 | Decryption | 32.00 KB | 4096 | 95.346761 |
| 256 | Encryption | 32.00 KB | 8192 | 95.776547 |
| 256 | Decryption | 32.00 KB | 8192 | 95.629715 |
| 256 | Encryption | 32.00 KB | 16384 | 95.921110 |
| 256 | Decryption | 32.00 KB | 16384 | 95.588393 |
| 128 | Encryption | 512.00 B | 256 | 82.593134 |
| 128 | Decryption | 512.00 B | 256 | 84.838442 |
| 128 | Encryption | 1024.00 B | 256 | 93.053899 |
| 128 | Decryption | 1024.00 B | 256 | 94.574001 |
| 128 | Encryption | 1024.00 B | 512 | 97.911375 |
| 128 | Decryption | 1024.00 B | 512 | 97.712837 |
| 128 | Encryption | 2.00 KB | 256 | 98.079887 |
| 128 | Decryption | 2.00 KB | 256 | 98.649767 |
| 128 | Encryption | 2.00 KB | 512 | 102.162154 |
| 128 | Decryption | 2.00 KB | 512 | 102.096900 |
| 128 | Encryption | 2.00 KB | 1024 | 103.850664 |
| 128 | Decryption | 2.00 KB | 1024 | 103.230684 |
| 128 | Encryption | 4.00 KB | 256 | 100.576269 |
| 128 | Decryption | 4.00 KB | 256 | 100.592479 |
| 128 | Encryption | 4.00 KB | 512 | 104.307690 |
| 128 | Decryption | 4.00 KB | 512 | 104.368321 |
| 128 | Encryption | 4.00 KB | 1024 | 105.866294 |
| 128 | Decryption | 4.00 KB | 1024 | 106.144066 |
| 128 | Encryption | 4.00 KB | 2048 | 107.144492 |
| 128 | Decryption | 4.00 KB | 2048 | 106.752673 |
| 128 | Encryption | 8.00 KB | 256 | 98.642714 |
| 128 | Decryption | 8.00 KB | 256 | 98.788062 |
| 128 | Encryption | 8.00 KB | 512 | 102.181268 |
| 128 | Decryption | 8.00 KB | 512 | 101.961883 |
| 128 | Encryption | 8.00 KB | 1024 | 103.805017 |
| 128 | Decryption | 8.00 KB | 1024 | 103.624059 |
| 128 | Encryption | 8.00 KB | 2048 | 104.451909 |
| 128 | Decryption | 8.00 KB | 2048 | 103.777484 |
| 128 | Encryption | 8.00 KB | 4096 | 104.603622 |
| 128 | Decryption | 8.00 KB | 4096 | 104.838310 |
| 128 | Encryption | 16.00 KB | 256 | 97.116808 |
| 128 | Decryption | 16.00 KB | 256 | 97.458909 |
| 128 | Encryption | 16.00 KB | 512 | 100.710154 |
| 128 | Decryption | 16.00 KB | 512 | 100.491062 |
| 128 | Encryption | 16.00 KB | 1024 | 102.393600 |
| 128 | Decryption | 16.00 KB | 1024 | 101.887379 |
| 128 | Encryption | 16.00 KB | 2048 | 102.993014 |
| 128 | Decryption | 16.00 KB | 2048 | 102.832217 |
| 128 | Encryption | 16.00 KB | 4096 | 103.453529 |
| 128 | Decryption | 16.00 KB | 4096 | 103.322639 |
| 128 | Encryption | 16.00 KB | 8192 | 103.826396 |
| 128 | Decryption | 16.00 KB | 8192 | 103.310830 |
| 128 | Encryption | 32.00 KB | 256 | 97.412372 |
| 128 | Decryption | 32.00 KB | 256 | 97.612234 |
| 128 | Encryption | 32.00 KB | 512 | 100.812111 |
| 128 | Decryption | 32.00 KB | 512 | 100.670899 |
| 128 | Encryption | 32.00 KB | 1024 | 102.394600 |
| 128 | Decryption | 32.00 KB | 1024 | 102.242443 |
| 128 | Encryption | 32.00 KB | 2048 | 103.264741 |
| 128 | Decryption | 32.00 KB | 2048 | 103.084951 |
| 128 | Encryption | 32.00 KB | 4096 | 103.668830 |
| 128 | Decryption | 32.00 KB | 4096 | 103.468433 |
| 128 | Encryption | 32.00 KB | 8192 | 103.799571 |
| 128 | Decryption | 32.00 KB | 8192 | 103.860745 |
| 128 | Encryption | 32.00 KB | 16384 | 103.971039 |
| 128 | Decryption | 32.00 KB | 16384 | 103.829686 |
AES CBC
- Software/Application used : test_dthe_aes_cbc
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Performance (Mbps) |
| 256 | Encryption | 32.00 KB | 95.914003 |
| 256 | Decryption | 32.00 KB | 95.881903 |
| 256 | Encryption | 16.00 KB | 96.186573 |
| 256 | Decryption | 16.00 KB | 95.679278 |
| 256 | Encryption | 8.00 KB | 96.117096 |
| 256 | Decryption | 8.00 KB | 95.874539 |
| 256 | Encryption | 4.00 KB | 97.475942 |
| 256 | Decryption | 4.00 KB | 98.341862 |
| 256 | Encryption | 2.00 KB | 97.321057 |
| 256 | Decryption | 2.00 KB | 97.526712 |
| 256 | Encryption | 1024.00 B | 94.231322 |
| 256 | Decryption | 1024.00 B | 94.144688 |
| 256 | Encryption | 512.00 B | 88.418780 |
| 256 | Decryption | 512.00 B | 87.996133 |
| 128 | Encryption | 32.00 KB | 103.981452 |
| 128 | Decryption | 32.00 KB | 104.117326 |
| 128 | Encryption | 16.00 KB | 103.788167 |
| 128 | Decryption | 16.00 KB | 103.927243 |
| 128 | Encryption | 8.00 KB | 104.529795 |
| 128 | Decryption | 8.00 KB | 104.815674 |
| 128 | Encryption | 4.00 KB | 105.928752 |
| 128 | Decryption | 4.00 KB | 107.377976 |
| 128 | Encryption | 2.00 KB | 105.689588 |
| 128 | Decryption | 2.00 KB | 106.189643 |
| 128 | Encryption | 1024.00 B | 102.316868 |
| 128 | Decryption | 1024.00 B | 102.249821 |
| 128 | Encryption | 512.00 B | 95.189403 |
| 128 | Decryption | 512.00 B | 95.029291 |
AES CBC
- Software/Application used : test_dthe_aes_cbc_stream
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Stream Size | Performance (Mbps) |
| 256 | Encryption | 512.00 B | 256 | 73.032005 |
| 256 | Decryption | 512.00 B | 256 | 78.704905 |
| 256 | Encryption | 1024.00 B | 256 | 85.549435 |
| 256 | Decryption | 1024.00 B | 256 | 86.333816 |
| 256 | Encryption | 1024.00 B | 512 | 88.569343 |
| 256 | Decryption | 1024.00 B | 512 | 89.191323 |
| 256 | Encryption | 2.00 KB | 256 | 89.429874 |
| 256 | Decryption | 2.00 KB | 256 | 90.268729 |
| 256 | Encryption | 2.00 KB | 512 | 93.211395 |
| 256 | Decryption | 2.00 KB | 512 | 93.645600 |
| 256 | Encryption | 2.00 KB | 1024 | 95.287669 |
| 256 | Decryption | 2.00 KB | 1024 | 95.072026 |
| 256 | Encryption | 4.00 KB | 256 | 92.479415 |
| 256 | Decryption | 4.00 KB | 256 | 92.971393 |
| 256 | Encryption | 4.00 KB | 512 | 95.398635 |
| 256 | Decryption | 4.00 KB | 512 | 95.763164 |
| 256 | Encryption | 4.00 KB | 1024 | 97.436088 |
| 256 | Decryption | 4.00 KB | 1024 | 96.971132 |
| 256 | Encryption | 4.00 KB | 2048 | 98.173920 |
| 256 | Decryption | 4.00 KB | 2048 | 97.932591 |
| 256 | Encryption | 8.00 KB | 256 | 90.487779 |
| 256 | Decryption | 8.00 KB | 256 | 90.983049 |
| 256 | Encryption | 8.00 KB | 512 | 93.785978 |
| 256 | Decryption | 8.00 KB | 512 | 93.870272 |
| 256 | Encryption | 8.00 KB | 1024 | 95.270354 |
| 256 | Decryption | 8.00 KB | 1024 | 95.163141 |
| 256 | Encryption | 8.00 KB | 2048 | 95.938048 |
| 256 | Decryption | 8.00 KB | 2048 | 95.796409 |
| 256 | Encryption | 8.00 KB | 4096 | 96.249789 |
| 256 | Decryption | 8.00 KB | 4096 | 96.181985 |
| 256 | Encryption | 16.00 KB | 256 | 90.415528 |
| 256 | Decryption | 16.00 KB | 256 | 90.118224 |
| 256 | Encryption | 16.00 KB | 512 | 92.964140 |
| 256 | Decryption | 16.00 KB | 512 | 92.762157 |
| 256 | Encryption | 16.00 KB | 1024 | 94.253853 |
| 256 | Decryption | 16.00 KB | 1024 | 94.049101 |
| 256 | Encryption | 16.00 KB | 2048 | 94.981775 |
| 256 | Decryption | 16.00 KB | 2048 | 94.722655 |
| 256 | Encryption | 16.00 KB | 4096 | 95.421032 |
| 256 | Decryption | 16.00 KB | 4096 | 95.067544 |
| 256 | Encryption | 16.00 KB | 8192 | 95.558776 |
| 256 | Decryption | 16.00 KB | 8192 | 95.366012 |
| 256 | Encryption | 32.00 KB | 256 | 90.274869 |
| 256 | Decryption | 32.00 KB | 256 | 90.402276 |
| 256 | Encryption | 32.00 KB | 512 | 93.062323 |
| 256 | Decryption | 32.00 KB | 512 | 93.004378 |
| 256 | Encryption | 32.00 KB | 1024 | 94.454563 |
| 256 | Decryption | 32.00 KB | 1024 | 94.259276 |
| 256 | Encryption | 32.00 KB | 2048 | 95.141986 |
| 256 | Decryption | 32.00 KB | 2048 | 95.102551 |
| 256 | Encryption | 32.00 KB | 4096 | 95.426416 |
| 256 | Decryption | 32.00 KB | 4096 | 95.416691 |
| 256 | Encryption | 32.00 KB | 8192 | 95.688446 |
| 256 | Decryption | 32.00 KB | 8192 | 95.567136 |
| 256 | Encryption | 32.00 KB | 16384 | 95.776634 |
| 256 | Decryption | 32.00 KB | 16384 | 95.640007 |
| 128 | Encryption | 512.00 B | 256 | 81.285969 |
| 128 | Decryption | 512.00 B | 256 | 82.634791 |
| 128 | Encryption | 1024.00 B | 256 | 92.304225 |
| 128 | Decryption | 1024.00 B | 256 | 92.877186 |
| 128 | Encryption | 1024.00 B | 512 | 96.892279 |
| 128 | Decryption | 1024.00 B | 512 | 96.663618 |
| 128 | Encryption | 2.00 KB | 256 | 96.756382 |
| 128 | Decryption | 2.00 KB | 256 | 97.800328 |
| 128 | Encryption | 2.00 KB | 512 | 101.554244 |
| 128 | Decryption | 2.00 KB | 512 | 101.686605 |
| 128 | Encryption | 2.00 KB | 1024 | 103.432711 |
| 128 | Decryption | 2.00 KB | 1024 | 102.663074 |
| 128 | Encryption | 4.00 KB | 256 | 99.043359 |
| 128 | Decryption | 4.00 KB | 256 | 100.317626 |
| 128 | Encryption | 4.00 KB | 512 | 104.003110 |
| 128 | Decryption | 4.00 KB | 512 | 103.973410 |
| 128 | Encryption | 4.00 KB | 1024 | 105.411644 |
| 128 | Decryption | 4.00 KB | 1024 | 105.718572 |
| 128 | Encryption | 4.00 KB | 2048 | 106.620680 |
| 128 | Decryption | 4.00 KB | 2048 | 106.306774 |
| 128 | Encryption | 8.00 KB | 256 | 97.896018 |
| 128 | Decryption | 8.00 KB | 256 | 98.341124 |
| 128 | Encryption | 8.00 KB | 512 | 101.312082 |
| 128 | Decryption | 8.00 KB | 512 | 101.561326 |
| 128 | Encryption | 8.00 KB | 1024 | 103.151881 |
| 128 | Decryption | 8.00 KB | 1024 | 103.316123 |
| 128 | Encryption | 8.00 KB | 2048 | 104.493544 |
| 128 | Decryption | 8.00 KB | 2048 | 104.115465 |
| 128 | Encryption | 8.00 KB | 4096 | 104.455655 |
| 128 | Decryption | 8.00 KB | 4096 | 104.503959 |
| 128 | Encryption | 16.00 KB | 256 | 97.425224 |
| 128 | Decryption | 16.00 KB | 256 | 97.532518 |
| 128 | Encryption | 16.00 KB | 512 | 100.694294 |
| 128 | Decryption | 16.00 KB | 512 | 100.391003 |
| 128 | Encryption | 16.00 KB | 1024 | 102.284929 |
| 128 | Decryption | 16.00 KB | 1024 | 101.984890 |
| 128 | Encryption | 16.00 KB | 2048 | 102.972179 |
| 128 | Decryption | 16.00 KB | 2048 | 102.845530 |
| 128 | Encryption | 16.00 KB | 4096 | 103.334654 |
| 128 | Decryption | 16.00 KB | 4096 | 103.236376 |
| 128 | Encryption | 16.00 KB | 8192 | 103.572268 |
| 128 | Decryption | 16.00 KB | 8192 | 103.458837 |
| 128 | Encryption | 32.00 KB | 256 | 97.495881 |
| 128 | Decryption | 32.00 KB | 256 | 97.615506 |
| 128 | Encryption | 32.00 KB | 512 | 100.835087 |
| 128 | Decryption | 32.00 KB | 512 | 100.655244 |
| 128 | Encryption | 32.00 KB | 1024 | 102.512022 |
| 128 | Decryption | 32.00 KB | 1024 | 102.188836 |
| 128 | Encryption | 32.00 KB | 2048 | 103.243288 |
| 128 | Decryption | 32.00 KB | 2048 | 103.002322 |
| 128 | Encryption | 32.00 KB | 4096 | 103.590481 |
| 128 | Decryption | 32.00 KB | 4096 | 103.446180 |
| 128 | Encryption | 32.00 KB | 8192 | 103.795153 |
| 128 | Decryption | 32.00 KB | 8192 | 103.661553 |
| 128 | Encryption | 32.00 KB | 16384 | 103.952177 |
| 128 | Decryption | 32.00 KB | 16384 | 103.854161 |
SHA
- Software/Application used : test_dthe_sha
- Code Placement : OCMC
- Data Placement : OCMC
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| SHA | Size | Performance (Mbps) |
| 512 | 32.00 KB | 311.063383 |
| 512 | 16.00 KB | 309.974636 |
| 512 | 8.00 KB | 306.629860 |
| 512 | 4.00 KB | 299.586295 |
| 512 | 2.00 KB | 286.533753 |
| 512 | 1024.00 B | 263.514274 |
| 512 | 512.00 B | 226.454734 |
| 256 | 32.00 KB | 300.827395 |
| 256 | 16.00 KB | 299.958235 |
| 256 | 8.00 KB | 297.556158 |
| 256 | 4.00 KB | 292.382163 |
| 256 | 2.00 KB | 282.348886 |
| 256 | 1024.00 B | 264.663597 |
| 256 | 512.00 B | 235.165782 |
AES CTR
- Software/Application used : test_dthe_aes_ctr_stream
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Stream Size | Performance (Mbps) |
| 256 | Encryption | 512.00 B | 256 | 72.960456 |
| 256 | Decryption | 512.00 B | 256 | 78.629361 |
| 256 | Encryption | 1024.00 B | 256 | 85.242319 |
| 256 | Decryption | 1024.00 B | 256 | 86.390720 |
| 256 | Encryption | 1024.00 B | 512 | 89.461614 |
| 256 | Decryption | 1024.00 B | 512 | 89.736006 |
| 256 | Encryption | 2.00 KB | 256 | 90.606940 |
| 256 | Decryption | 2.00 KB | 256 | 90.981786 |
| 256 | Encryption | 2.00 KB | 512 | 93.766185 |
| 256 | Decryption | 2.00 KB | 512 | 93.348147 |
| 256 | Encryption | 2.00 KB | 1024 | 95.047207 |
| 256 | Decryption | 2.00 KB | 1024 | 95.380585 |
| 256 | Encryption | 4.00 KB | 256 | 91.936479 |
| 256 | Decryption | 4.00 KB | 256 | 92.967437 |
| 256 | Encryption | 4.00 KB | 512 | 95.575324 |
| 256 | Decryption | 4.00 KB | 512 | 95.922251 |
| 256 | Encryption | 4.00 KB | 1024 | 97.318167 |
| 256 | Decryption | 4.00 KB | 1024 | 97.099001 |
| 256 | Encryption | 4.00 KB | 2048 | 98.090163 |
| 256 | Decryption | 4.00 KB | 2048 | 98.174655 |
| 256 | Encryption | 8.00 KB | 256 | 90.522150 |
| 256 | Decryption | 8.00 KB | 256 | 90.827322 |
| 256 | Encryption | 8.00 KB | 512 | 93.850108 |
| 256 | Decryption | 8.00 KB | 512 | 93.345488 |
| 256 | Encryption | 8.00 KB | 1024 | 95.129988 |
| 256 | Decryption | 8.00 KB | 1024 | 94.864223 |
| 256 | Encryption | 8.00 KB | 2048 | 95.757917 |
| 256 | Decryption | 8.00 KB | 2048 | 95.842992 |
| 256 | Encryption | 8.00 KB | 4096 | 96.350966 |
| 256 | Decryption | 8.00 KB | 4096 | 96.193632 |
| 256 | Encryption | 16.00 KB | 256 | 90.170921 |
| 256 | Decryption | 16.00 KB | 256 | 90.116055 |
| 256 | Encryption | 16.00 KB | 512 | 92.952602 |
| 256 | Decryption | 16.00 KB | 512 | 92.817335 |
| 256 | Encryption | 16.00 KB | 1024 | 94.445886 |
| 256 | Decryption | 16.00 KB | 1024 | 94.095688 |
| 256 | Encryption | 16.00 KB | 2048 | 95.004150 |
| 256 | Decryption | 16.00 KB | 2048 | 94.950468 |
| 256 | Encryption | 16.00 KB | 4096 | 95.406273 |
| 256 | Decryption | 16.00 KB | 4096 | 95.089959 |
| 256 | Encryption | 16.00 KB | 8192 | 95.603558 |
| 256 | Decryption | 16.00 KB | 8192 | 95.268969 |
| 256 | Encryption | 32.00 KB | 256 | 90.299668 |
| 256 | Decryption | 32.00 KB | 256 | 90.355069 |
| 256 | Encryption | 32.00 KB | 512 | 93.141019 |
| 256 | Decryption | 32.00 KB | 512 | 92.961832 |
| 256 | Encryption | 32.00 KB | 1024 | 94.501382 |
| 256 | Decryption | 32.00 KB | 1024 | 94.337124 |
| 256 | Encryption | 32.00 KB | 2048 | 95.139310 |
| 256 | Decryption | 32.00 KB | 2048 | 94.977645 |
| 256 | Encryption | 32.00 KB | 4096 | 95.549197 |
| 256 | Decryption | 32.00 KB | 4096 | 95.323878 |
| 256 | Encryption | 32.00 KB | 8192 | 95.674913 |
| 256 | Decryption | 32.00 KB | 8192 | 95.621343 |
| 256 | Encryption | 32.00 KB | 16384 | 95.747074 |
| 256 | Decryption | 32.00 KB | 16384 | 95.679278 |
| 128 | Encryption | 512.00 B | 256 | 81.044717 |
| 128 | Decryption | 512.00 B | 256 | 84.184565 |
| 128 | Encryption | 1024.00 B | 256 | 93.556031 |
| 128 | Decryption | 1024.00 B | 256 | 93.966506 |
| 128 | Encryption | 1024.00 B | 512 | 96.846461 |
| 128 | Decryption | 1024.00 B | 512 | 96.918072 |
| 128 | Encryption | 2.00 KB | 256 | 97.574630 |
| 128 | Decryption | 2.00 KB | 256 | 97.835369 |
| 128 | Encryption | 2.00 KB | 512 | 101.510200 |
| 128 | Decryption | 2.00 KB | 512 | 101.836716 |
| 128 | Encryption | 2.00 KB | 1024 | 103.289256 |
| 128 | Decryption | 2.00 KB | 1024 | 103.378869 |
| 128 | Encryption | 4.00 KB | 256 | 99.331585 |
| 128 | Decryption | 4.00 KB | 256 | 100.264676 |
| 128 | Encryption | 4.00 KB | 512 | 103.924771 |
| 128 | Decryption | 4.00 KB | 512 | 104.231378 |
| 128 | Encryption | 4.00 KB | 1024 | 105.420970 |
| 128 | Decryption | 4.00 KB | 1024 | 105.658917 |
| 128 | Encryption | 4.00 KB | 2048 | 106.737026 |
| 128 | Decryption | 4.00 KB | 2048 | 106.370616 |
| 128 | Encryption | 8.00 KB | 256 | 97.652414 |
| 128 | Decryption | 8.00 KB | 256 | 98.074750 |
| 128 | Encryption | 8.00 KB | 512 | 101.682661 |
| 128 | Decryption | 8.00 KB | 512 | 101.712645 |
| 128 | Encryption | 8.00 KB | 1024 | 103.117797 |
| 128 | Decryption | 8.00 KB | 1024 | 102.990587 |
| 128 | Encryption | 8.00 KB | 2048 | 104.300220 |
| 128 | Decryption | 8.00 KB | 2048 | 103.889351 |
| 128 | Encryption | 8.00 KB | 4096 | 104.322634 |
| 128 | Decryption | 8.00 KB | 4096 | 104.423199 |
| 128 | Encryption | 16.00 KB | 256 | 97.276637 |
| 128 | Decryption | 16.00 KB | 256 | 97.445143 |
| 128 | Encryption | 16.00 KB | 512 | 100.788952 |
| 128 | Decryption | 16.00 KB | 512 | 100.549265 |
| 128 | Encryption | 16.00 KB | 1024 | 102.240250 |
| 128 | Decryption | 16.00 KB | 1024 | 102.060330 |
| 128 | Encryption | 16.00 KB | 2048 | 103.020943 |
| 128 | Decryption | 16.00 KB | 2048 | 102.936799 |
| 128 | Encryption | 16.00 KB | 4096 | 103.545881 |
| 128 | Decryption | 16.00 KB | 4096 | 103.173397 |
| 128 | Encryption | 16.00 KB | 8192 | 103.526252 |
| 128 | Decryption | 16.00 KB | 8192 | 103.527888 |
| 128 | Encryption | 32.00 KB | 256 | 97.541409 |
| 128 | Decryption | 32.00 KB | 256 | 97.592429 |
| 128 | Encryption | 32.00 KB | 512 | 100.784495 |
| 128 | Decryption | 32.00 KB | 512 | 100.628583 |
| 128 | Encryption | 32.00 KB | 1024 | 102.357618 |
| 128 | Decryption | 32.00 KB | 1024 | 102.244835 |
| 128 | Encryption | 32.00 KB | 2048 | 103.164465 |
| 128 | Decryption | 32.00 KB | 2048 | 103.132401 |
| 128 | Encryption | 32.00 KB | 4096 | 103.553243 |
| 128 | Decryption | 32.00 KB | 4096 | 103.524821 |
| 128 | Encryption | 32.00 KB | 8192 | 103.860950 |
| 128 | Decryption | 32.00 KB | 8192 | 103.591300 |
| 128 | Encryption | 32.00 KB | 16384 | 104.033860 |
| 128 | Decryption | 32.00 KB | 16384 | 103.759000 |
AES CTR
- Software/Application used : test_dthe_aes_ctr
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | operation | Size | Performance (Mbps) |
| 256 | Encryption | 32.00 KB | 95.892952 |
| 256 | Decryption | 32.00 KB | 95.859551 |
| 256 | Encryption | 16.00 KB | 95.898038 |
| 256 | Decryption | 16.00 KB | 95.726271 |
| 256 | Encryption | 8.00 KB | 96.473654 |
| 256 | Decryption | 8.00 KB | 96.475429 |
| 256 | Encryption | 4.00 KB | 97.866049 |
| 256 | Decryption | 4.00 KB | 98.571869 |
| 256 | Encryption | 2.00 KB | 97.310942 |
| 256 | Decryption | 2.00 KB | 97.386136 |
| 256 | Encryption | 1024.00 B | 94.193400 |
| 256 | Decryption | 1024.00 B | 94.128461 |
| 256 | Encryption | 512.00 B | 87.807492 |
| 256 | Decryption | 512.00 B | 87.925298 |
| 128 | Encryption | 32.00 KB | 104.050997 |
| 128 | Decryption | 32.00 KB | 104.062459 |
| 128 | Encryption | 16.00 KB | 103.772554 |
| 128 | Decryption | 16.00 KB | 103.909735 |
| 128 | Encryption | 8.00 KB | 103.818584 |
| 128 | Decryption | 8.00 KB | 104.293165 |
| 128 | Encryption | 4.00 KB | 106.107117 |
| 128 | Decryption | 4.00 KB | 107.028130 |
| 128 | Encryption | 2.00 KB | 105.764638 |
| 128 | Decryption | 2.00 KB | 105.739041 |
| 128 | Encryption | 1024.00 B | 101.621957 |
| 128 | Decryption | 1024.00 B | 101.868374 |
| 128 | Encryption | 512.00 B | 94.787388 |
| 128 | Decryption | 512.00 B | 94.601305 |
HMAC SHA
- Software/Application used : test_dthe_hmac_sha
- Code Placement : OCMC
- Data Placement : OCMC
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| SHA | Size | Performance (Mbps) |
| 512 | 32.00 KB | 308.949912 |
| 512 | 16.00 KB | 304.776078 |
| 512 | 8.00 KB | 297.546026 |
| 512 | 4.00 KB | 283.068417 |
| 512 | 2.00 KB | 258.056387 |
| 512 | 1024.00 B | 218.978883 |
| 512 | 512.00 B | 167.525562 |
| 256 | 32.00 KB | 299.351951 |
| 256 | 16.00 KB | 296.835121 |
| 256 | 8.00 KB | 290.773565 |
| 256 | 4.00 KB | 280.331936 |
| 256 | 2.00 KB | 260.704909 |
| 256 | 1024.00 B | 229.339306 |
| 256 | 512.00 B | 184.421432 |
AES CMAC
- Software/Application used : test_athe_aes_cmac
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | Size | Performance (Mbps) |
| 256 | 32.00 KB | 252.043362 |
| 256 | 16.00 KB | 252.996897 |
| 256 | 8.00 KB | 250.393054 |
| 256 | 4.00 KB | 239.121392 |
| 256 | 2.00 KB | 211.406452 |
| 256 | 1024.00 B | 171.794065 |
| 256 | 512.00 B | 124.631066 |
| 128 | 32.00 KB | 252.447492 |
| 128 | 16.00 KB | 253.709430 |
| 128 | 8.00 KB | 255.795164 |
| 128 | 4.00 KB | 238.520891 |
| 128 | 2.00 KB | 212.737778 |
| 128 | 1024.00 B | 172.699484 |
| 128 | 512.00 B | 126.166641 |
AES CMAC
- Software/Application used : test_dthe_aes_cmac_stream
- Code Placement : OCRAM
- Data Placement : OCRAM
- Input Data sizes : 512B, 1KB, 2KB, 4KB, 8KB, 16KB and 32KB
- CPU with operating speed : R5F with 400MHZ
| Key Length | Input Data Size | Stream Size | Performance (Mbps) |
| 256 | 32.00 KB | 512 | 213.695492 |
| 256 | 32.00 KB | 1024 | 232.483726 |
| 256 | 32.00 KB | 2048 | 241.990990 |
| 256 | 32.00 KB | 4096 | 248.976859 |
| 256 | 32.00 KB | 8192 | 251.941019 |
| 256 | 32.00 KB | 16384 | 252.674395 |
| 256 | 16.00 KB | 512 | 212.904510 |
| 256 | 16.00 KB | 1024 | 232.616788 |
| 256 | 16.00 KB | 2048 | 244.296891 |
| 256 | 16.00 KB | 4096 | 253.089715 |
| 256 | 16.00 KB | 8192 | 256.236468 |
| 256 | 8.00 KB | 512 | 216.476184 |
| 256 | 8.00 KB | 1024 | 233.600371 |
| 256 | 8.00 KB | 2048 | 244.147861 |
| 256 | 8.00 KB | 4096 | 248.289449 |
| 256 | 4.00 KB | 512 | 200.848925 |
| 256 | 4.00 KB | 1024 | 219.624665 |
| 256 | 4.00 KB | 2048 | 229.612501 |
| 256 | 2.00 KB | 512 | 184.364363 |
| 256 | 2.00 KB | 1024 | 197.558255 |
| 256 | 1024.00 B | 512 | 150.539808 |
| 128 | 32.00 KB | 512 | 214.053639 |
| 128 | 32.00 KB | 1024 | 232.725207 |
| 128 | 32.00 KB | 2048 | 243.615800 |
| 128 | 32.00 KB | 4096 | 250.617476 |
| 128 | 32.00 KB | 8192 | 252.260436 |
| 128 | 32.00 KB | 16384 | 252.754791 |
| 128 | 16.00 KB | 512 | 215.377031 |
| 128 | 16.00 KB | 1024 | 237.474012 |
| 128 | 16.00 KB | 2048 | 248.792548 |
| 128 | 16.00 KB | 4096 | 256.453301 |
| 128 | 16.00 KB | 8192 | 259.178992 |
| 128 | 8.00 KB | 512 | 216.798439 |
| 128 | 8.00 KB | 1024 | 235.599055 |
| 128 | 8.00 KB | 2048 | 244.891401 |
| 128 | 8.00 KB | 4096 | 250.927539 |
| 128 | 4.00 KB | 512 | 205.442006 |
| 128 | 4.00 KB | 1024 | 221.746265 |
| 128 | 4.00 KB | 2048 | 231.420601 |
| 128 | 2.00 KB | 512 | 184.905341 |
| 128 | 2.00 KB | 1024 | 197.219380 |
| 128 | 1024.00 B | 512 | 149.019965 |
EDMA
EDMA MEMORY COPY BENCHMARK
EDMA Memory Copy Benchmark Numbers
| Size in Bytes | Source Memory | Destination Memory | Transfer time(us) |
| 1024 | OCRAM | OCRAM | 49 |
| 1024 | TCMA | TCMA | 45 |
| 1024 | TCMB | TCMB | 46 |
| 1024 | OCRAM | TCMA | 46 |
| 1024 | TCMA | OCRAM | 45 |
MATHLIB
MATHLIB BENCHMARK
- Calculated for the 500 samples taken between 0 and 2 * Pi
- Trignometric function timings compared between the optimized Mathlib mcusdk implementation and the compiler mathlib version
- The max error for each operation between the optimized Mathlib mcusdk functions and the compiler mathlib version is printed
| Function | Err | Max Cycles Mathlib (mcusdk) | avg cycles Mathlib (mcusdk) | max cycles mathlib (clang) | avg cycles mathlib (clang) |
| sin | 0.0000007150 | 52 | 52.048000 | 655 | 277.201996 |
| cos | 0.0000002870 | 442 | 65.793999 | 511 | 277.641998 |
| sincos sin | 0.0000001790 | 79 | 78.994003 | 481 | 276.058014 |
| sincos cos | 0.0000001900 | | | | |
| asin | 0.0000003430 | -260 | 73.379997 | 583 | 428.884003 |
| acos | 0.0000004770 | 76 | 76.000000 | 656 | 383.851990 |
| atan | 0.0000005360 | 80 | 80.019997 | 511 | 370.962006 |
| atan2 | 0.0000007150 | 117 | 104.662003 | 891 | 480.712006 |
Ethernet Performance
For Ethernet performance refer Ethernet Performance on AM263x