This page covers frequently asked questions and common debugging procedures for industrial communications on TI SoCs.
A full ICSSG memory dump is useful for in-depth debugging of industrial protocol issues. There are two methods to capture this.
Run the devmem2 utility on the target to log the ICSSM register space:
0x48000000 to 0x48040000This method requires JTAG access to the board via CCS. If JTAG access is available, this approach is generally faster than using devmem2.
CS_DAP_0 core.0x48000000System_View0x4000032-Bit Hex – TI Style| Document | Description |
|---|---|
| AM26xx Technical Reference Manual | Technical Reference Manual for AM26xx devices, including ICSSM register descriptions |
| AM26xx Register Addendum | Register addendum for AM26xx devices with detailed register descriptions |