IO-Link Master2.02.06
 
Loading...
Searching...
No Matches
Datasheet

Supported Functionality

Feature Description Implementation
IO-Link Types IO-Link Master Yes
IO-Link Standards IO-Link Specification IEC 61131-9 V1.1.4 Yes
IO-Link Standards IODD V1.1 Yes
Communication Classes Com1, Com 2, Com 3
(4.8, 38.4, 230.4 Kbit/s)
Yes
Telegram Types All Yes
Max. IO-Link Channels 8 Yes
IO-Link Stack Hardware interface (BSP, HW control) Yes
UART based Phys Reference implementation with TIOL112
Any other Phys are supported
Yes
SPI based Phys Reference implementation Planned
IO-Link Stack Message handler in PRU Yes
IO-Link Stack Application layer (on-request data objects, process data objects) Yes
IO-Link Stack System management Yes
IO-Link Stack Data storage (Master) Yes
IO-Link Stack Standard Master Interface via API Yes
IO-Link Stack Standard Master Interface via UART Yes
IO-Link Stack Standard Master Interface via LWIP Yes
IO-Link Stack Standard Master Interface via Customer Interface Yes
Device Configuration IO-Link Master Configuration Tool Yes

Task Priorities

Task Prio Changeable Description
LED Control 2 yes Controls LED blink sequence
NVM_APP_WriteAsyncTask 3 yes Asynchronous write to non-volatile memory
SMI UART Task 7 yes UART Tool communication interface
Application 9 yes User Application
IOLM Stack 25 yes* Stack State machines (cyclic communication and handling app reqs)

Note: The IOLM Stack task is handling cyclic exchange and processing of application requests. Stack callbacks are called from this thread and should not block. The thread is doing often short processing and should be at high prio.

General Stack Parameters

Stack Memory Usage
IO-Link Master Example Project Read Only Memory 116.0 kB
Random Access Memory 122.63 kB
Stack CPU Load
Target 1 Dev/400µs 1 Dev/1ms 8 Dev/400µs 8 Dev/1ms
AM64x 3.5 % 1.4 % 28 % 11 %
AM243x 3.5 % 1.4 % 28 % 11 %
AM263Px 6.9 % 3.0 % 55 % 24 %
AM261x 5.5 % 2.4 % 44 %

19 %