EtherCAT SubDevice2.02.00
 
Loading...
Searching...
No Matches
PRU related functions and callbacks

Overview

Functions

uint32_t EC_API_SLV_stackInsertPruFirmware (uint32_t *pFirmwareIn, uint32_t lenFirmwareIn, uint32_t *pFirmwareOut, uint32_t lenFirmwareOut)
 Insert fieldbus custom PRU firmware.
 
uint32_t EC_API_SLV_stackInsertMdioManualFirmware (uint32_t *pFirmware, uint32_t lenFirmware)
 Insert PRU firmware for manual MDIO workaround.