EtherCAT SubDevice2.02.00
 
Loading...
Searching...
No Matches
Board Support API

Overview

Typedefs

typedef void(* EC_API_SLV_CBBoardStatusLed_t) (void *pContext, bool errLed, bool statusLed)
 Set Status LED call back.
 

Functions

uint32_t EC_API_SLV_registerPhy (EC_API_SLV_SHandle_t *pHandle, uint8_t phyIdx, uint8_t phyAddr, bool invertLinkPolarity, bool useRxLinkPin)
 Register a phy for stack usage.
 
uint32_t EC_API_SLV_cbRegisterBoardStatusLed (EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_CBBoardStatusLed_t cbFunc, void *pContext)
 Register Board Status LED callback.