| ID | Head Line | Module | Applicable Releases | Resolution/Comments |
| PINDSW-8420 | Fix length mismatch in HW_EscWriteMbxMem and HW_EscReadMbxMem | EtherCAT SubDevice | 10.00.01 | |
| PINDSW-8428 | Configure SYNC1 Shift with respect to SYNC0 signal | EtherCAT SubDevice | 10.00.01 | More details in EtherCAT_SubDevice_Errata.pdf |
| PINDSW-8429 | Optimizing Host Handshake During Redundant State Change | EtherCAT SubDevice | 10.00.01 | More details in EtherCAT_SubDevice_Errata.pdf |
| PINDSW-8443 | Add EtherCAT firmware support for IEP running at 250MHz | EtherCAT SubDevice | 10.00.01 | Note that this change is applicable for AM261x. More details in the EtherCAT_SubDevice_Errata.pdf document available in the documentation package. |
| PINDSW-8476 | Invalid CRC flag raise because of wrong data type conversion. | EtherCAT SubDevice | 10.00.01 | This fix is corresponding to bsp_eeprom_emulation_init() API. |
| PINDSW-8499 | Fix Forwarding and Auto-Forwarding path start delay naming convention. | EtherCAT SubDevice | 10.00.01 | This fix is corresponding to bsp_init() API. |
| PINDSW-9140 | Use MDIO link interrupt along with MII Link interrupt for improved link detection | EtherCAT SubDevice | 10.00.01 | |